The XGL4025-822 is a high-performance, shielded inductor with 8.2 µH inductance, an ambient temperature range of -40°C to +125°C, and a SRF typ of 21 MHz. It is made with a high-quality ferrite material that provides excellent performance and reliability.
The XGL4025-822 is a versatile inductor that can be used in a wide variety of applications, including RF circuits, power supplies, and filters. It is also a reliable and durable inductor that can withstand harsh environments.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4025-822MEC | 8.2 | 68.9 | 76.0 | 21 | 1.5 | 2.4 | 3.3 | 2.9 | 4.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |