The XGL4025-102 by Coilcraft is an exceptional electronic component designed to deliver high performance and reliability in your circuit designs. With its precise 1.0 µH inductance, this product offers superior signal integrity and power transfer capabilities.
Built to withstand extreme environmental conditions, the XGL4025-102 operates flawlessly across an ambient temperature range of -40°C to +125°C.
The XGL4025-102 features a compact and robust design, allowing for easy integration into your existing circuitry. Its durable construction ensures long-term reliability, making it an ideal choice for a variety of applications.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4025-102MEC | 1.0 | 7.4 | 8.5 | 58 | 4.0 | 6.6 | 8.9 | 9.6 | 13.1 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |