The XGL4025-152 by Coilcraft is a versatile electronic component designed to meet your demanding circuit requirements. With its precise 1.5 µH inductance, this product ensures excellent signal integrity and efficient power transfer capabilities.
Built to withstand extreme environmental conditions, the XGL4025-152 operates flawlessly within an ambient temperature range of -40°C to +125°C.
Coilcraft's XGL4025-152 features a compact and robust design, facilitating easy integration into your existing circuitry. Its durable construction guarantees long-term reliability, making it suitable for a wide range of applications.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4025-152MEC | 1.5 | 10.4 | 12.0 | 49 | 3.3 | 5.4 | 7.6 | 8.0 | 11.0 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |