The XGL4025-122 by Coilcraft is an advanced electronic component that delivers exceptional performance and reliability in your circuit designs. With its precise 1.2 µH inductance, this product offers superior signal integrity and efficient power transfer capabilities.
The XGL4025-122 features a compact and robust design, making it easy to integrate into your existing circuitry. Its durable construction guarantees long-term reliability, making it suitable for a wide range of applications.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4025-122MEC | 1.2 | 8.7 | 10.0 | 53 | 3.7 | 5.9 | 8.2 | 8.6 | 11.3 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,25 | 0,23 |