XAL7070 Series

High Current Shielded Power Inductors

RoHS compliant halogen free AEC-Q flag
Great News! More choices!

See XGL6060 to save 25% board area and 1 mm in height, improved efficiency due to low DCR (up to 30% lower)
XAL7070 high-performance molded power inductors are mechanically rugged and magnetically shielded for use in high-density power converter circuits. They offer high current ratings and are ideal for high switching frequencies with low AC losses.
  • Excellent current handling
  • Low power losses (AC and DC)
  • Soft saturation characteristic to withstand high current spikes
  • Magnetically shielded
  • Composite construction minimizes audible buzzing
  • No thermal aging – perfect for high temperature applications 
  • AEC-Q200 qualified with a 165°C max part temperature
Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C443 20 (3 of each) $60.00

Specifications

Electrical specifications at 25°C. Operating voltage 0 – 60 V**

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 20°C rise 40°C rise
XAL7070-161MEC 0.16 0.75 0.83 207 78.0 30.5 36.1
XAL7070-301MEC 0.30 1.1 1.2 135 55.6 26.1 33.4
XAL7070-551MEC 0.55 1.4 1.6 89.0 43.0 23.5 29.0
XAL7070-651MEC 0.65 1.8 1.9 74.0 40.0 21.0 26.5
XAL7070-801MEC 0.80 2.1 2.3 67.0 37.8 20.8 25.8
XAL7070-102MEC 1.0 2.6 2.8 64.0 34.8 20.0 25.0
XAL7070-122MEC 1.2 3.1 3.4 43.0 31.2 16.2 21.6
XAL7070-182MEC 1.8 4.1 4.5 43.0 25.0 15.8 21.0
XAL7070-222MEC 2.2 5.7 6.3 35.0 19.6 13.2 17.8
XAL7070-332MEC 3.3 8.6 9.4 32.0 19.4 11.5 15.1
XAL7070-472MEC 4.7 13.0 14.3 26.0 15.2 10.5 13.6
XAL7070-562MEC 5.6 13.7 15.0 21.0 13.0 8.5 11.4
XAL7070-682MEC 6.8 17.8 19.6 20.0 12.8 6.8 9.2
XAL7070-103MEC 10 17.5 20.2 11.5 7.5 7.0 9.3
XAL7070-123MEC 12 19.3 22.2 11.2 7.4 6.0 8.2
XAL7070-153MEC 15 25.7 29.5 9.7 7.0 5.4 7.4
XAL7070-183MEC 18 28.5 32.8 8.9 6.3 5.0 6.8
XAL7070-223MEC 22 34.5 39.7 8.1 5.6 4.7 6.5
XAL7070-333MEC 33 54.0 62.1 6.7 4.4 3.6 4.9
XAL7070-473MEC 47 84.4 97.1 5.7 4.2 3.1 4.1
Notes
  1. When ordering, please specify termination and packaging codes: e.g. XAL7070-473MEC
  2. Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4395A or equivalent.
  5. Isat: DC current at 25°C that causes an inductance drop of 30% (typ) from its value without current. Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, air flow, and proximity to other components. Therefore temperature rise should be verified in application conditions. Temperature derating curves.
**Operating voltage: Voltage capability varies by part number and in many cases may be higher than the listed voltage.

Termination:

  • E = Halogen free component. RoHS compliant tin-silver over copper terminations.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (150 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (750 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with (40°C rise) Irms current
Storage temperature range:
Component: –55°C to +165°C.
Tape and reel packaging: –55°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Frequency

Inductance vs Current

Physical characteristics

xal7070d.gif

Tape and Reel specification

tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_ac.gif
150 750* 330 100 13 24,4 16,4 16 12 4 2 7,44 0,4
* Special order

General specification

Core Material:
Composite
Weight:
1.9 – 2.3 g
Packaging:
150/7″ reel, 750/13″ reel Plastic tape: 16 mm wide, 0.4 mm thick, 12 mm pocket spacing, 7.44 mm pocket depth
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
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families