The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
| Product | Units included | Inductance (µH) | Tolerance (%) | SRF (MHz) | Isat (A) | Irms (A) |
|---|---|---|---|---|---|---|
| XAL7070-161MEC | 3 | 0.16 | 20 | 207 | 78.0 | 36.1 |
| XAL7070-301MEC | 3 | 0.30 | 20 | 135 | 55.6 | 33.4 |
| XAL7070-551MEC | 3 | 0.55 | 20 | 89.0 | 43.0 | 29.0 |
| XAL7070-651MEC | 3 | 0.65 | 20 | 74.0 | 40.0 | 26.5 |
| XAL7070-801MEC | 3 | 0.80 | 20 | 67.0 | 37.8 | 25.8 |
| XAL7070-102MEC | 3 | 1.0 | 20 | 64.0 | 34.8 | 25.0 |
| XAL7070-122MEC | 3 | 1.2 | 20 | 43.0 | 31.2 | 21.6 |
| XAL7070-182MEC | 3 | 1.8 | 20 | 43.0 | 25.0 | 21.0 |
| XAL7070-222MEC | 3 | 2.2 | 20 | 35.0 | 19.6 | 17.8 |
| XAL7070-332MEC | 3 | 3.3 | 20 | 32.0 | 19.4 | 15.1 |
| XAL7070-472MEC | 3 | 4.7 | 20 | 26.0 | 15.2 | 13.6 |
| XAL7070-562MEC | 3 | 5.6 | 20 | 21.0 | 13.0 | 11.4 |
| XAL7070-682MEC | 3 | 6.8 | 20 | 20.0 | 12.8 | 9.2 |
| XAL7070-103MEC | 3 | 10 | 20 | 11.5 | 7.5 | 9.3 |
| XAL7070-123MEC | 3 | 12 | 20 | 11.2 | 7.4 | 8.2 |
| XAL7070-153MEC | 3 | 15 | 20 | 9.7 | 7.0 | 7.4 |
| XAL7070-183MEC | 3 | 18 | 20 | 8.9 | 6.3 | 6.8 |
| XAL7070-223MEC | 3 | 22 | 20 | 8.1 | 5.6 | 6.5 |
| XAL7070-333MEC | 3 | 33 | 20 | 6.7 | 4.4 | 4.9 |
| XAL7070-473MEC | 3 | 47 | 20 | 5.7 | 4.2 | 4.1 |