XAL1080 Series

High Current Shielded Power Inductors

RoHS compliant halogen free AEC-Q flag
XAL1080 high-performance molded power inductors are mechanically rugged and magnetically shielded for use in high-density power converter circuits. They offer high current ratings and are ideal for high switching frequencies with low AC losses. 
  • Industry’s lowest DCR and low power losses
  • High current handling with soft saturation characteristics
  • AEC-Q200 qualified with a 165°C max part temperature

Buy Now:
Count Unit price
1 $5.86
100 $5.13
250 $3.84
500 $2.30
1000 $1.80
2500 $1.54
5000 $1.41

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C. Operating voltage 0 — 60 V**

Part number 1 Inductance (µH) 2
(Tolerance: ±20%)
DCR (mΩ) 3 SRF typ (MHz) 4 Isat (A) 5 Irms (A) 6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
XAL1080-103MED 10 10.7 12.3 11.5 5.8 9.5 13.4 10.7 14.8
XAL1080-123MED 12 12.0 13.8 10.6 5.5 9.0 12.6 10.0 13.9
XAL1080-153MED 15 15.6 17.9 9.2 5.2 8.2 11.5 8.5 11.7
XAL1080-183MED 18 18.5 21.3 8.5 4.6 7.4 10.3 7.9 10.8
XAL1080-223MED 22 21.3 24.5 7.4 4.1 6.6 9.0 7.3 10.0
XAL1080-333MED 33 33.4 38.4 6.5 3.5 5.7 7.9 5.5 7.5
Notes
  1. When ordering, please specify termination code: e.g. XAL1080-333MED
  2. Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
  3. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  4. SRF measured using an Agilent/HP 4395A or equivalent.
  5. Isat: DC current at 25°C that causes an inductance drop of 30% (typ) from its value without current. Temperature derating curves.
  6. Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, air flow, and proximity to other components. Therefore temperature rise should be verified in application conditions. Temperature derating curves.
**Operating voltage: Voltage capability varies by part number and in many cases may be higher than the listed voltage.

Termination:

  • E = Halogen free component. RoHS compliant tin-silver over copper terminations.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (500 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +125°C with (40°C rise) Irms
Storage temperature range:
Component: −55°C to +165°C
Tape and reel packaging: −55°C to +80°C
Maximum part temperature:
+165°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

L vs Current

Physical characteristics

xal1080d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_an.gif
500 330 100 13 30,4 24,4 24 16 4 2 8,23 0,4

General specification

Core Material:
Composite
Weight:
5.4 g
Packaging:
500/13″ reel Plastic tape: 24 mm wide, 0.4 mm thick, 16 mm pocket spacing, 8.23 mm pocket depth
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
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families