Electrical specifications at 25°C. Operating voltage 0 – 60 V**
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | |||
|---|---|---|---|---|---|---|---|---|
| typ | max | 20°C rise | 40°C rise | |||||
| XAL6030-181MEC | 0.18 | 1.6 | 1.8 | 141 | 39.0 | 24.0 | 32.0 | |
| XAL6030-331MEC | 0.33 | 2.3 | 2.5 | 89.0 | 30.0 | 20.0 | 25.0 | |
| XAL6030-561MEC | 0.56 | 3.0 | 3.3 | 61.0 | 29.0 | 17.0 | 22.0 | |
| XAL6030-102MEC | 1.0 | 5.6 | 6.2 | 50.0 | 23.0 | 13.0 | 18.0 | |
| XAL6030-122MEC | 1.2 | 6.8 | 7.5 | 43.0 | 22.0 | 12.0 | 16.0 | |
| XAL6030-182MEC | 1.8 | 9.6 | 10.5 | 34.0 | 18.2 | 10.0 | 14.0 | |
| XAL6030-222MEC | 2.2 | 12.7 | 14.0 | 30.0 | 15.9 | 7.0 | 10.0 | |
| XAL6030-332MEC | 3.3 | 19.9 | 20.8 | 26.0 | 12.2 | 6.0 | 8.0 | |
| XAL6060-472MEC | 4.7 | 13.1 | 14.4 | 21.0 | 10.5 | 8.0 | 11.0 | |
| XAL6060-562MEC | 5.6 | 14.5 | 15.9 | 20.0 | 9.9 | 7.5 | 10.0 | |
| XAL6060-682MEC | 6.8 | 18.9 | 20.8 | 18.0 | 9.2 | 7.0 | 9.0 | |
| XAL6060-822MEC | 8.2 | 24.0 | 26.4 | 16.0 | 8.4 | 6.0 | 8.0 | |
| XAL6060-103MEC | 10 | 27.0 | 29.8 | 14.0 | 7.6 | 5.0 | 7.0 | |
| XAL6060-153MEC | 15 | 39.8 | 43.8 | 11.0 | 5.8 | 4.5 | 6.0 | |
| XAL6060-223MEC | 22 | 55.1 | 60.6 | 9.0 | 5.6 | 3.6 | 5.0 | |
| XAL6060-333MEC | 33 | 95.7 | 105 | 7.0 | 3.7 | 2.7 | 3.6 | |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
|
| XAL6030 | 400 | 1500* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 3,12 | 0,4 | |
| XAL6060 | 250 | 750* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 6,23 | 0,4 | |