Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

WA8704-ALD

PoE Signal Path Transformer

RoHS compliant
  • Exceeds the return loss requirements of Gbit Ethernet
  • Designed to meet upcoming IEEE802.3bt high power PoE standard
  • Designed for 150 W 4-pair signal path with 1.5 A on each center tap.
    1.5 A DC current applied to each cable side center tap causes a 15°C rise from 25°C ambient.
    This is for reference only and does not represent absolute maximum ratings.

Buy Now:
Count Unit price
1 $13.55
250 $11.59
500 $8.85
1000 $7.38
2500 $6.63
5000 $6.03

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Part number
(Hover for schematics)
Isolation
Voltage (Vrms) 1
WA8704-ALD 1500
Notes
  1. 1500 Vrms, one minute isolation (hipot) winding to winding.

Typical temperature rise: 7°C with 800 mA; 10°C with 1000 mA dc current applied to one center tap of each isolation transformer.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver-copper over tin over nickel over phos bronze.

Packaging:

  • 250/13″ reel; Plastic tape: 32.4 mm wide, 0.5 mm thick, 24 mm pocket spacing, 10.6 mm pocket depth.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Offset Current

Insertion Loss

Return Loss

Schematics

wa8704s.gif

Physical characteristics

wa8704d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_u.gif
250 330 100 13 38,4 32,4 32,4 24 4 2 10,6 0,5

General specification

Core Material:
Ferrite
Weight:
3.6 g
Packaging:
250/13″ reel; Plastic tape: 32.4 mm wide, 0.5 mm thick, 24 mm pocket spacing, 10.6 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series