Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

ETH1-460 PoE

Signal Path Transformer

RoHS compliant
  • Developed to meet the IEEE 802.3at-2009 and IEEE 802.3.bt Type 4 standard for PoE+ and PoE++ applications
  • Designed for 4P cabling plants at 60 / 120 Watts. For 2P cabling plants see ETH1-230.
  • Exceeds the return loss requirements of Gbit Ethernet
  • 350 µH minimum at 35 mA offset current at 25°C
  • Can handle 22.5 mA minimum dc offset at 85°C.
  • Typical temperature rise: 7°C with 800 mA; 10°C with 1000 mA dc current applied to one center tap of each isolation transformer
  • Ambient temperature range: −40°C to +85°C with 1 A dc current applied

Buy Now:
Count Unit price
1 $12.32
250 $10.54
500 $8.04
1000 $6.70
2500 $6.03
5000 $5.49

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Part number 1
(Hover for schematics)
ETH1-460LD
Notes
  1. When ordering, please specify packaging code: e.g. ETH1-460LD
  2. 1500 Vrms winding to winding isolation.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver-copper over tin over nickel over phos bronze terminations.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (250 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C.
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Offset Current

Return Loss

Insertion Loss

Schematics

eth1-460schematic.gif

Physical characteristics

eth1-460dimensions.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T eth1-460orientation.gif
250 330 100 13 38,4 32,4 32,0 24,0 4 2 10,6 0,5

General specification

Core Material:
Ferrite
Weight:
3.6 g
Packaging:
250/13″ reel; Plastic tape: 32 mm wide, 0.5 mm thick, 24 mm pocket spacing, 10.6 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More Info.

Related product series