For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) 3 | 900 MHz | 1.7 GHz | SRF typ (GHz) 5 | DCR max (Ω) 6 | Irms (mA) 7 | ||
---|---|---|---|---|---|---|---|---|---|
L typ | Q typ 4 | L typ | Q typ 4 | ||||||
0402HP-11NX_R_ | 11 | 2,3,5 | 11 | 68 | 11.6 | 98 | 4.7 | 0.065 | 1400 |
A max2 | B (min – max) | C max3 | ||
---|---|---|---|---|
0402HP | 0.043 | 0.020 – 0.028 | 0.024 | inches |
1,09 | 0,51 – 0,71 | 0,61 | mm |
A max2 | B | C max3 | ||
---|---|---|---|---|
0402HPH | 0.044 | 0.026 ±0.002 | 0.026 | inches |
1,12 | 0,66 ±0,051 | 0,66 | mm |
Dref | E | F | G | H | I | J | |
---|---|---|---|---|---|---|---|
0.010 | 0.020 | 0.008 | 0.024 | 0.026 | 0.014 | 0.020 | inches |
0,25 | 0,51 | 0,20 | 0,61 | 0,66 | 0,36 | 0,51 | mm |
Notes:
1. Unless otherwise indicated, all dimensions are nominal.
2. Length dimension (A) is before optional solder application. Maximum dimension including solder is 0.045 in / 1.143 mm.
3. Height dimension (C) is before optional solder application. For maximum height dimension including solder, add 0.006 in / 0,152 mm.
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (300 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
2000 (0402HP) | 178 | 60 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | 1,0 | 0,68 | ||
5000* (0402HP) | 178 | 60 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | 1,0 | 0,68 | ||
10000* (0402HP) | 178 | 60 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | 1,0 | 0,68 | ||
2000 (0402HPH) | 178 | 60 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | 1,0 | 0,75 | ||
5000* (0402HPH) | 178 | 60 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | 1,0 | 0,75 | ||
10000* (0402HPH) | 300 | 100 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | 1,0 | 0,75 |