Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

0402HL (1005)

High Inductance Ceramic Chip Inductors

RoHS compliant halogen free
Our 0402HL Series offers higher inductance values than other chip inductors this size – from 270 nH up to 820 nH. Tight 5% tolerance assures minimal variation for narrowband applications.
  • Higher inductance values than other chip inductors this size: From 270 nH to 820 nH
  • 5% inductance tolerance for all values
  • High Q wirewound construction

Need parts for space, military or other critical applications?
See Coilcraft AR235RAP Series | See Coilcraft ST235RAP Series
Buy Now:
Count Unit price
1 $1.29
200 $1.00
500 $0.77
1000 $0.54
2000 $0.41
4000 $0.32
10000 $0.27

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C453 12 (20 of each) $45.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2
(Tolerance: ± 5%)
Q typ
@ 25.0 MHz 3
SRF min (MHz) 4 DCR max (Ω) 5 Irms (mA) 6
0402HL-271XJRW 270 11 590 1.95 190
0402HL-301XJRW 300 11 600 2.15 190
0402HL-331XJRW 330 11 513 2.23 170
0402HL-361XJRW 360 11 485 2.36 170
0402HL-391XJRW 390 11 260 2.35 170
0402HL-471XJRW 470 11 220 2.67 160
0402HL-511XJRW 510 12 450 3.50 150
0402HL-561XJRW 560 12 420 3.70 140
0402HL-601XJRW 600 12 440 3.78 130
0402HL-681XJRW 680 13 380 5.15 120
0402HL-741XJRW 740 12 165 5.45 110
0402HL-821XJRW 820 13 385 5.85 90
Notes
  1. When ordering, please specify termination and packaging codes: 0402HL-821XJRW
  2. Inductance measured at 25 MHz using a Coilcraft SMD-F test fixture and Coilcraft-provided correlation pieces with an Agilent/HP 4286 impedance analyzer.
  3. Q measured using a Coilcraft SMD-F fixture in Agilent/HP 4287A impedance analyzer or equivalent.
  4. SRF measured using Agilent/HP 8753D network analyzer and Coilcraft SMD -D test fixture.
  5. DCR measured on Cambridge Technology micro-ohmmeter and a Coilcraft CCF1010 test fixture.
  6. Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Termination:

  • R = RoHS compliant matte tin over nickel over silver-platinum-glass frit.
  • Q = RoHS tin-silver-copper (95.5/4/0.5) (Special order, added cost)
  • P = non-RoHS tin-lead (63/37) (Special order, added cost)

Packaging:

  • W = 7″ machine-ready reel. EIA-481 punched paper tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • U = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from U to W.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Z vs Frequency

Physical characteristics

0402hld.gif
 
A max B max C max D E F G H I  
0.048 0.031 0.022 0.010 0.018 0.008 0.026 0.014 0.025 inches
1,22 0,79 0,56 0,25 0,46 0,20 0,66 0,36 0,64 mm

Note: Height dimension (C) is before optional solder application. For maximum height dimension
including solder, add 0.006 in / 0,152 mm.

 

Tape and Reel specification

tapereel_pa-(1).gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) A B C D E W P Po P1 H T part_or_i-(1).gif
2000 178 100 13 14,4 8,4 8 2 4 2 1,0 0,66

General specification

Core Material:
Ceramic
Weight:
0.7 – 1.3 mg
Packaging:
2000 per 7″ reel. Paper tape: 8 mm wide, 0.66 mm thick, 2 mm pocket spacing
Temperature coefficient of inductance:
+25 to +150 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series