Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C453

C453

Chip Inductors

Designer's Kit, 0402HL chip inductors, 5% tol, RoHS, halogen-free
  • Inductance Range: 270 nH - 820 nH
  • No. of Values: 12 (20 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C453 Refill

12 (20 of each)

0402HL (1005)  High Inductance Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) DCR (Ω) Irms (mA)
0402HL-271XJRW 20 270 5 590 2.0 190
0402HL-301XJRW 20 300 5 600 2.2 190
0402HL-331XJRW 20 330 5 513 2.2 170
0402HL-361XJRW 20 360 5 485 2.4 170
0402HL-391XJRW 20 390 5 260 2.4 170
0402HL-471XJRW 20 470 5 220 2.7 160
0402HL-511XJRW 20 510 5 450 3.5 150
0402HL-561XJRW 20 560 5 420 3.7 140
0402HL-601XJRW 20 600 5 440 3.8 130
0402HL-681XJRW 20 680 5 380 5.2 120
0402HL-741XJRW 20 740 5 165 5.5 110
0402HL-821XJRW 20 820 5 385 5.9 90