Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C403-2

C403-2

Chip Inductors

Designer's Kit, 0402HP chip inductors, 2% tol, RoHS, halogen-free
  • Inductance Range: 1.0 nH - 220 nH
  • No. of Values: 54 (20 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $160.00
3 $155.00
5 $137.00
7 $120.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C403-2 Refill

54 (20 of each)

0402HP (1005)  High Performance Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (Ω) Irms (mA)
0402HP-1N0XJRW 20 1.0 5 16.0 0.030 2300
0402HP-2N0XJRW 20 2.0 5 15.2 0.038 2100
0402HP-2N2XJRW 20 2.2 5 15.1 0.038 2100
0402HP-2N4XGRW 20 2.4 2 14.0 0.042 2000
0402HP-2N7XGRW 20 2.7 2 13.0 0.085 1500
0402HP-3N3XGRW 20 3.3 2 12.8 0.045 1700
0402HP-3N6XGRW 20 3.6 2 11.7 0.045 1700
0402HP-3N9XGRW 20 3.9 2 9.5 0.045 1700
0402HP-4N3XGRW 20 4.3 2 7.2 0.050 1600
0402HP-4N7XGRW 20 4.7 2 6.9 0.075 1500
0402HP-5N1XGRW 20 5.1 2 6.8 0.13 1200
0402HP-5N6XGRW 20 5.6 2 6.5 0.055 1600
0402HP-6N2XGRW 20 6.2 2 5.8 0.055 1600
0402HP-6N8XGRW 20 6.8 2 5.8 0.070 1500
0402HP-7N5XGRW 20 7.5 2 5.4 0.10 1400
0402HP-8N2XGRW 20 8.2 2 5.4 0.065 1500
0402HP-8N7XGRW 20 8.7 2 5.0 0.070 1500
0402HP-9N0XGRW 20 9.0 2 5.0 0.080 1400
0402HP-9N5XGRW 20 9.5 2 4.7 0.090 1400
0402HP-10NXGRW 20 10 2 4.7 0.11 1300
0402HP-11NXGRW 20 11 2 4.7 0.065 1400
0402HP-12NXGRW 20 12 2 4.4 0.10 1200
0402HP-13NXGRW 20 13 2 4.2 0.16 870
0402HP-15NXGRW 20 15 2 3.9 0.12 1100
0402HP-16NXGRW 20 16 2 3.7 0.15 850
0402HP-17NXGRW 20 17 2 3.7 0.23 650
0402HP-18NXGRW 20 18 2 3.6 0.12 900
0402HP-19NXGRW 20 19 2 3.5 0.19 850
0402HP-20NXGRW 20 20 2 3.5 0.16 780
0402HP-21NXGRW 20 21 2 1.7 0.46 450
0402HP-22NXGRW 20 22 2 3.3 0.16 800
0402HP-23NXGRW 20 23 2 3.3 0.16 800
0402HP-24NXGRW 20 24 2 3.2 0.21 700
0402HP-25NXGRW 20 25 2 3.2 0.26 700
0402HP-26NXGRW 20 26 2 3.2 0.29 700
0402HP-27NXGRW 20 27 2 3.2 0.35 450
0402HP-30NXGRW 20 30 2 2.9 0.33 450
0402HP-33NXGRW 20 33 2 2.8 0.39 490
0402HP-36NXGRW 20 36 2 2.8 0.36 480
0402HP-37NXGRW 20 37 2 2.7 0.48 470
0402HP-39NXGRW 20 39 2 2.6 0.43 450
0402HP-40NXGRW 20 40 2 2.6 0.43 450
0402HP-43NXGRW 20 43 2 2.5 0.52 450
0402HP-47NXGRW 20 47 2 2.4 0.58 420
0402HP-51NXGRW 20 51 2 2.3 0.70 360
0402HPH-56NXGRW 20 56 2 2.1 0.90 330
0402HPH-68NXGRW 20 68 2 1.8 1.0 320
0402HPH-82NXGRW 20 82 2 1.8 1.1 315
0402HPH-R10XGRW 20 100 2 1.6 1.2 310
0402HPH-R12XGRW 20 120 2 1.3 1.2 310
0402HPH-R15XGRW 20 150 2 1.1 2.0 240
0402HPH-R16XGRW 20 160 2 1.7 2.0 240
0402HPH-R18XGRW 20 180 2 1.1 2.1 240
0402HPH-R22XGRW 20 220 2 0.96 3.1 160