Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C403

C403

Chip Inductors

Designer's Kit, 0402HP chip inductors, 5% tol, RoHS, halogen-free
  • Inductance Range: 1.0 nH - 220 nH
  • No. of Values: 54 (20 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $120.00
3 $116.00
5 $103.00
7 $90.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C403 Refill

54 (20 of each)

0402HP (1005)  High Performance Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (Ω) Irms (mA)
0402HP-1N0XJRW 20 1.0 5 16.0 0.030 2300
0402HP-2N0XJRW 20 2.0 5 15.2 0.038 2100
0402HP-2N2XJRW 20 2.2 5 15.1 0.038 2100
0402HP-2N4XJRW 20 2.4 5 14.0 0.042 2000
0402HP-2N7XJRW 20 2.7 5 13.0 0.085 1500
0402HP-3N3XJRW 20 3.3 5 12.8 0.045 1700
0402HP-3N6XJRW 20 3.6 5 11.7 0.045 1700
0402HP-3N9XJRW 20 3.9 5 9.5 0.045 1700
0402HP-4N3XJRW 20 4.3 5 7.2 0.050 1600
0402HP-4N7XJRW 20 4.7 5 6.9 0.075 1500
0402HP-5N1XJRW 20 5.1 5 6.8 0.13 1200
0402HP-5N6XJRW 20 5.6 5 6.5 0.055 1600
0402HP-6N2XJRW 20 6.2 5 5.8 0.055 1600
0402HP-6N8XJRW 20 6.8 5 5.8 0.070 1500
0402HP-7N5XJRW 20 7.5 5 5.4 0.10 1400
0402HP-8N2XJRW 20 8.2 5 5.4 0.065 1500
0402HP-8N7XJRW 20 8.7 5 5.0 0.070 1500
0402HP-9N0XJRW 20 9.0 5 5.0 0.080 1400
0402HP-9N5XJRW 20 9.5 5 4.7 0.090 1400
0402HP-10NXJRW 20 10 5 4.7 0.11 1300
0402HP-11NXJRW 20 11 5 4.7 0.065 1400
0402HP-12NXJRW 20 12 5 4.4 0.10 1200
0402HP-13NXJRW 20 13 5 4.2 0.16 870
0402HP-15NXJRW 20 15 5 3.9 0.12 1100
0402HP-16NXJRW 20 16 5 3.7 0.15 850
0402HP-17NXJRW 20 17 5 3.7 0.23 650
0402HP-18NXJRW 20 18 5 3.6 0.12 900
0402HP-19NXJRW 20 19 5 3.5 0.19 850
0402HP-20NXJRW 20 20 5 3.5 0.16 780
0402HP-21NXJRW 20 21 5 1.7 0.46 450
0402HP-22NXJRW 20 22 5 3.3 0.16 800
0402HP-23NXJRW 20 23 5 3.3 0.16 800
0402HP-24NXJRW 20 24 5 3.2 0.21 700
0402HP-25NXJRW 20 25 5 3.2 0.26 700
0402HP-26NXJRW 20 26 5 3.2 0.29 700
0402HP-27NXJRW 20 27 5 3.2 0.35 450
0402HP-30NXJRW 20 30 5 2.9 0.33 450
0402HP-33NXJRW 20 33 5 2.8 0.39 490
0402HP-36NXJRW 20 36 5 2.8 0.36 480
0402HP-37NXJRW 20 37 5 2.7 0.48 470
0402HP-39NXJRW 20 39 5 2.6 0.43 450
0402HP-40NXJRW 20 40 5 2.6 0.43 450
0402HP-43NXJRW 20 43 5 2.5 0.52 450
0402HP-47NXJRW 20 47 5 2.4 0.58 420
0402HP-51NXJRW 20 51 5 2.3 0.70 360
0402HPH-56NXJRW 20 56 5 2.1 0.90 330
0402HPH-68NXJRW 20 68 5 1.8 1.0 320
0402HPH-82NXJRW 20 82 5 1.8 1.1 315
0402HPH-R10XJRW 20 100 5 1.6 1.2 310
0402HPH-R12XJRW 20 120 5 1.3 1.2 310
0402HPH-R15XJRW 20 150 5 1.1 2.0 240
0402HPH-R16XJRW 20 160 5 1.7 2.0 240
0402HPH-R18XJRW 20 180 5 1.1 2.1 240
0402HPH-R22XJRW 20 220 5 0.96 3.1 160