Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

0402HP (1005)

High Performance Ceramic Chip Inductors

RoHS compliant halogen free
Great News! More choices!

See the more cost effective 0402DC for significantly higher Q (up to 50% higher) across the inductance range and 112 inductance values from 0.8 to 120 nH. Available in 0.1 nH incremental steps between 2.8 and 10 nH.
Our 0402HP Series includes a wide range of inductance values from 1.0 to 220 nH. It has lower DCR and higher Q than our original 0402 series and has high self-resonant frequencies – as high as 16 GHz. For even lower DCR and higher Q, consider the 0402DC Series.
  • Inductance values from 1.0 to 220 nH
  • Exceptional current handling capability – up to 2300 mA
  • Very high Q – up to 105 at 1.7 GHz!
  • SRF values as high as 16 GHz

Need parts for space, military or other critical applications?
See Coilcraft AR235RAG Series | See Coilcraft ST235RAG Series
View newer version
Buy Now:
Count Unit price

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
C403 54 (20 of each) $120.00
C403-2 54 (20 of each) $160.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 3 900 MHz 1.7 GHz SRF typ (GHz) 5 DCR max (Ω) 6 Irms (mA) 7
L typ Q typ 4 L typ Q typ 4
0402HP-1N0XJRW 1.0 @ 250 MHz 5 0.97 46 0.99 72 16.0 0.030 2300
0402HP-2N0XJRW 2.0 @ 250 MHz 5 1.96 58 1.98 85 15.2 0.038 2100
0402HP-2N2XJRW 2.2 @ 250 MHz 5 2.17 60 2.17 86 15.1 0.038 2100
0402HP-2N4X_RW 2.4 @ 250 MHz 2,3,5 2.37 60 2.38 83 14.0 0.042 2000
0402HP-2N7X_RW 2.7 @ 250 MHz 2,3,5 2.66 62 2.68 85 13.0 0.085 1500
0402HP-3N3X_RW 3.3 @ 250 MHz 2,3,5 3.26 66 3.28 95 12.8 0.045 1700
0402HP-3N6X_RW 3.6 @ 250 MHz 2,3,5 3.56 65 3.58 94 11.7 0.045 1700
0402HP-3N9X_RW 3.9 @ 250 MHz 2,3,5 3.87 64 3.91 98 9.5 0.045 1700
0402HP-4N3X_RW 4.3 @ 250 MHz 2,3,5 4.26 63 4.33 90 7.2 0.050 1600
0402HP-4N7X_RW 4.7 @ 250 MHz 2,3,5 4.67 58 4.74 83 6.9 0.075 1500
0402HP-5N1X_RW 5.1 @ 250 MHz 2,3,5 5.07 54 5.16 76 6.8 0.13 1200
0402HP-5N6X_RW 5.6 @ 250 MHz 2,3,5 5.56 73 5.66 105 6.5 0.055 1600
0402HP-6N2X_RW 6.2 @ 250 MHz 2,3,5 6.18 73 6.25 100 5.8 0.055 1600
0402HP-6N8X_RW 6.8 @ 250 MHz 2,3,5 6.78 68 6.97 94 5.8 0.070 1500
0402HP-7N5X_RW 7.5 @ 250 MHz 2,3,5 7.49 60 7.77 82 5.4 0.10 1400
0402HP-8N2X_RW 8.2 @ 250 MHz 2,3,5 8.1 68 8.4 95 5.4 0.065 1500
0402HP-8N7X_RW 8.7 @ 250 MHz 2,3,5 8.73 66 9.04 95 5.0 0.070 1500
0402HP-9N0X_RW 9.0 @ 250 MHz 2,3,5 8.99 67 9.21 92 5.0 0.080 1400
0402HP-9N5X_RW 9.5 @ 250 MHz 2,3,5 9.52 64 9.97 90 4.7 0.090 1400
0402HP-10NX_RW 10 @ 250 MHz 2,3,5 9.98 62 10.4 90 4.7 0.11 1300
0402HP-11NX_RW 11 @ 250 MHz 2,3,5 11 68 11.6 98 4.7 0.065 1400
0402HP-12NX_RW 12 @ 250 MHz 2,3,5 12 66 12.6 100 4.4 0.10 1200
0402HP-13NX_RW 13 @ 250 MHz 2,3,5 13.1 62 13.9 82 4.2 0.16 870
0402HP-15NX_RW 15 @ 250 MHz 2,3,5 15.1 62 16 85 3.9 0.12 1100
0402HP-16NX_RW 16 @ 250 MHz 2,3,5 16.2 57 17.3 77 3.7 0.15 850
0402HP-17NX_RW 17 @ 250 MHz 2,3,5 17.2 51 18.7 64 3.7 0.23 650
0402HP-18NX_RW 18 @ 250 MHz 2,3,5 18.2 58 19.5 74 3.6 0.12 900
0402HP-19NX_RW 19 @ 250 MHz 2,3,5 19.2 61 20.7 88 3.5 0.19 850
0402HP-20NX_RW 20 @ 250 MHz 2,3,5 20.3 58 22 76 3.5 0.16 780
0402HP-21NX_RW 21 @ 250 MHz 2,3,5 21.3 48 23.2 62 1.7 0.46 450
0402HP-22NX_RW 22 @ 250 MHz 2,3,5 22.3 60 24.4 74 3.3 0.16 800
0402HP-23NX_RW 23 @ 250 MHz 2,3,5 23.3 60 25.5 77 3.3 0.16 800
0402HP-24NX_RW 24 @ 250 MHz 2,3,5 24.5 55 27.1 71 3.2 0.21 700
0402HP-25NX_RW 25 @ 250 MHz 2,3,5 25.5 57 28.3 73 3.2 0.26 700
0402HP-26NX_RW 26 @ 250 MHz 2,3,5 26.6 56 29.3 74 3.2 0.29 700
0402HP-27NX_RW 27 @ 250 MHz 2,3,5 27.3 62 29.5 86 3.2 0.35 450
0402HP-30NX_RW 30 @ 250 MHz 2,3,5 30.8 61 35 87 2.9 0.33 450
0402HP-33NX_RW 33 @ 250 MHz 2,3,5 34 61 38.3 80 2.8 0.39 490
0402HP-36NX_RW 36 @ 250 MHz 2,3,5 37.1 59 42.2 76 2.8 0.36 480
0402HP-37NX_RW 37 @ 250 MHz 2,3,5 38.2 57 44 72 2.7 0.48 470
0402HP-39NX_RW 39 @ 250 MHz 2,3,5 40.5 56 47 84 2.6 0.43 450
0402HP-40NX_RW 40 @ 250 MHz 2,3,5 41.3 56 47.4 75 2.6 0.43 450
0402HP-43NX_RW 43 @ 250 MHz 2,3,5 45 52 54.1 68 2.5 0.52 450
0402HP-47NX_RW 47 @ 250 MHz 2,3,5 49 48 58.9 62 2.4 0.58 420
0402HP-51NX_RW 51 @ 250 MHz 2,3,5 49.1 52 58.8 59 2.3 0.70 360
0402HPH-56NX_RW 56 @ 250 MHz 2,3,5 58.8 56 72.2 64 2.1 0.90 330
0402HPH-68NX_RW 68 @ 250 MHz 2,3,5 72.2 56 91.4 64 1.8 1.0 320
0402HPH-82NX_RW 82 @ 250 MHz 2,3,5 89.7 52 - - 1.8 1.1 315
0402HPH-R10X_RW 100 @ 250 MHz 2,3,5 - - - - 1.6 1.2 310
0402HPH-R12X_RW 120 @ 250 MHz 2,3,5 - - - - 1.3 1.2 310
0402HPH-R15X_RW 150 @ 100 MHz 2,3,5 - - - - 1.1 2.0 240
0402HPH-R16X_RW 160 @ 100 MHz 2,3,5 - - - - 1.7 2.0 240
0402HPH-R18X_RW 180 @ 100 MHz 2,3,5 - - - - 1.1 2.1 240
0402HPH-R22X_RW 220 @ 100 MHz 2,3,5 - - - - 0.96 3.1 160
Notes
  1. When ordering, specify tolerance, termination and packaging codes: 0402HP-R22XJRW
  2. Inductance measured at test frequency using a Coilcraft SMD-F fixture in an Agilent/HP 4286 impedance analyzer with Coilcraft-provided correlation pieces.
  3. G = 2%, J = 5%
  4. Q measured using an Agilent/HP 4287A with an Agilent/HP 16197 test fixture
  5. SRF measured using an Agilent/HP 8722ES network analyzer and a Coilcraft SMD-D test fixture.
  6. DCR measured on a micro-ohmmeter and a Coilcraft CCF858 test fixture.
  7. Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Termination:

  • R = RoHS compliant. Matte Sn over Ni over Ag-Pt-glass frit terminations.
  • T = RoHS Sn/Ag/Cu (95.5/4.0/0.5) (Special order, added cost)
  • S = Not RoHS Sn/Pb (63/37) (Special order, added cost)

Packaging:

  • W = 7″ machine-ready reel. EIA-481 punched paper tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • Q = 7″ machine-ready reel. EIA-481 punched paper tape (5000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • Y = 7″ (0402HP) machine-ready reel; 13″ (0402HPH) machine-ready reel. EIA-481 punched paper tape. Factory order only, not stocked (10000 parts per full reel).
  • U = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from U to W.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

0402hpd-(1).gif

 
  A max2 B (min – max) C max3  
0402HP 0.043 0.020 – 0.028 0.024 inches
1,09 0,51 – 0,71 0,61 mm
 
  A max2 B C max3  
0402HPH 0.044 0.026 ±0.002 0.026 inches
1,12 0,66 ±0,051 0,66 mm
 
Dref E F G H I J  
0.010 0.020 0.008 0.024 0.026 0.014 0.020 inches
0,25 0,51 0,20 0,61 0,66 0,36 0,51 mm

 Notes:
1. 
Unless otherwise indicated, all dimensions are nominal.
2. Length dimension (A) is before optional solder application. Maximum dimension including solder is 0.045 in / 1.143 mm.
3. Height dimension (C) is before optional solder application. For maximum height dimension including solder, add 0.006 in / 0,152 mm.

Tape and Reel specification

tapereel_pa-(5).gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (300 mm) A B C D E W P Po P1 H T part_or_i.gif
2000 (0402HP)   178 60 13 14,4 8,4 8 2 4 2 1,0 0,68
5000* (0402HP)   178 60 13 14,4 8,4 8 2 4 2 1,0 0,68
10000* (0402HP)   178 60 13 14,4 8,4 8 2 4 2 1,0 0,68
2000 (0402HPH)   178 60 13 14,4 8,4 8 2 4 2 1,0 0,75
5000* (0402HPH)   178 60 13 14,4 8,4 8 2 4 2 1,0 0,75
  10000* (0402HPH) 300 100 13 14,4 8,4 8 2 4 2 1,0 0,75
* Special order

General specification

Core Material:
Ceramic
Weight:
0.7 – 1.0 mg
Packaging:
0402HP: 2000 or 5000 or 10000 per 7″ reel. Paper tape: 8 mm wide, 0.68 mm thick, 2 mm pocket spacing
0402HPH: 2000 or 5000 per 7″ reel; or 10000 per 13″ reel. Paper tape: 8 mm wide, 0.75 mm thick, 2 mm pocket spacing
Temperature coefficient of inductance:
+25 to +125 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series