Coilcraft 0402HP (1005) High Performance Wirewound Ceramic Chip Inductors
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

0402HP (1005)
Ceramic Chip Inductors

  • Inductance values from 1.0 to 220 nH
  • Exceptional current handling capability – up to 2300 mA
  • Very high Q – up to 105 at 1.7 GHz!
  • SRF values as high as 16 GHz
  • RoHS compliant, halogen free. 260°C compatible. Silver-palladium-platinum-glass frit terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples available in Designer's Kit C403 (5%) and Kit C403-2 (2%)
  • Need parts for space, military or other critical applications? See Coilcraft CPS 235RAG series.

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
(nH)
Percent
tol3
Test
freq
(MHz)
900 MHz 1.7 GHz SRF typ5
(GHz)
DCR max6
(Ohms)
Irms7
(mA)
L typ Q typ4 L typ Q typ4
0402HP-1N0XJE_ 1.0 5 250 0.97 46 0.99 72 16.0 0.030 2300
0402HP-2N0XJE_ 2.0 5 250 1.96 58 1.98 85 15.2 0.038 2100
0402HP-2N2XJE_ 2.2 5 250 2.17 60 2.17 86 15.1 0.038 2100
0402HP-2N4X_E_ 2.4 5,3,2 250 2.37 60 2.38 83 14.0 0.042 2000
0402HP-2N7X_E_ 2.7 5,3,2 250 2.66 62 2.68 85 13.0 0.085 1500
0402HP-3N3X_E_ 3.3 5,3,2 250 3.26 66 3.28 95 12.8 0.045 1700
0402HP-3N6X_E_ 3.6 5,3,2 250 3.56 65 3.58 94 11.7 0.045 1700
0402HP-3N9X_E_ 3.9 5,3,2 250 3.87 64 3.91 98 9.50 0.045 1700
0402HP-4N3X_E_ 4.3 5,3,2 250 4.26 63 4.33 90 7.15 0.050 1600
0402HP-4N7X_E_ 4.7 5,3,2 250 4.67 58 4.74 83 6.85 0.075 1500
0402HP-5N1X_E_ 5.1 5,3,2 250 5.07 54 5.16 76 6.80 0.125 1200
0402HP-5N6X_E_ 5.6 5,3,2 250 5.56 73 5.66 105 6.50 0.055 1600
0402HP-6N2X_E_ 6.2 5,3,2 250 6.18 73 6.25 100 5.80 0.055 1600
0402HP-6N8X_E_ 6.8 5,3,2 250 6.78 68 6.97 94 5.80 0.070 1500
0402HP-7N5X_E_ 7.5 5,3,2 250 7.49 60 7.77 82 5.40 0.100 1400
0402HP-8N2X_E_ 8.2 5,3,2 250 8.10 68 8.40 95 5.40 0.065 1500
0402HP-8N7X_E_ 8.7 5,3,2 250 8.73 66 9.04 95 5.00 0.070 1500
0402HP-9N0X_E_ 9.0 5,3,2 250 8.99 67 9.21 92 5.00 0.080 1400
0402HP-9N5X_E_ 9.5 5,3,2 250 9.52 64 9.97 90 4.70 0.090 1400
0402HP-10NX_E_ 10 5,3,2 250 9.98 62 10.4 90 4.70 0.110 1300
0402HP-11NX_E_ 11 5,3,2 250 11.0 68 11.6 98 4.70 0.065 1400
0402HP-12NX_E_ 12 5,3,2 250 12.0 66 12.6 100 4.40 0.100 1200
0402HP-13NX_E_ 13 5,3,2 250 13.1 62 13.9 82 4.20 0.155 870
0402HP-15NX_E_ 15 5,3,2 250 15.1 62 16.0 85 3.90 0.115 1100
0402HP-16NX_E_ 16 5,3,2 250 16.2 57 17.3 77 3.70 0.150 850
0402HP-17NX_E_ 17 5,3,2 250 17.2 51 18.7 64 3.70 0.230 650
0402HP-18NX_E_ 18 5,3,2 250 18.2 58 19.5 74 3.55 0.120 900
0402HP-19NX_E_ 19 5,3,2 250 19.2 61 20.7 88 3.50 0.145 850
0402HP-20NX_E_ 20 5,3,2 250 20.3 58 22.0 76 3.50 0.185 780
0402HP-21NX_E_ 21 5,3,2 250 21.3 48 23.2 62 1.70 0.460 450
0402HP-22NX_E_ 22 5,3,2 250 22.3 60 24.4 74 3.30 0.160 800
0402HP-23NX_E_ 23 5,3,2 250 23.3 60 25.5 77 3.30 0.160 800
0402HP-24NX_E_ 24 5,3,2 250 24.5 55 27.1 71 3.15 0.210 700
0402HP-25NX_E_ 25 5,3,2 250 25.5 57 28.3 73 3.15 0.260 700
0402HP-26NX_E_ 26 5,3,2 250 26.6 56 29.3 74 3.15 0.290 700
0402HP-27NX_E_ 27 5,3,2 250 27.3 62 29.5 86 3.20 0.350 450
0402HP-30NX_E_ 30 5,3,2 250 30.8 61 35.0 87 2.90 0.350 450
0402HP-33NX_E_ 33 5,3,2 250 34.0 61 38.3 80 2.80 0.330 490
0402HP-36NX_E_ 36 5,3,2 250 37.1 59 42.2 76 2.80 0.390 480
0402HP-37NX_E_ 37 5,3,2 250 38.2 57 44.0 72 2.70 0.480 470
0402HP-39NX_E_ 39 5,3,2 250 40.5 56 47.0 84 2.60 0.430 450
0402HP-40NX_E_ 40 5,3,2 250 41.3 56 47.4 75 2.60 0.430 450
0402HP-43NX_E_ 43 5,3,2 250 45.0 52 54.1 68 2.50 0.520 450
0402HP-47NX_E_ 47 5,3,2 250 49.0 48 58.9 62 2.40 0.580 420
0402HP-51NX_E_ 51 5,3,2 250 49.1 52 58.8 59 2.30 0.700 330
0402HPH-56NX_E_ 56 5,3,2 250 58.8 56 72.2 64 2.07 0.900 320
0402HPH-68NX_E_ 68 5,3,2 250 72.2 56 91.4 64 1.84 1.00 320
0402HPH-82NX_E_ 82 5,3,2 250 89.7 52 1.75 1.10 315
0402HPH-R10X_E_ 100 5,3,2 250 1.58 1.20 310
0402HPH-R12X_E_ 120 5,3,2 250 1.25 1.20 310
0402HPH-R15X_E_ 150 5,3,2 100 1.14 2.0 240
0402HPH-R16X_E_ 160 5,3,2 100 1.65 2.0 240
0402HPH-R18X_E_ 180 5,3,2 100 1.08 2.1 240
0402HPH-R22X_E_ 220 5,3,2 100 0.96 3.1 160
1 When ordering, please specify tolerance, termination and packaging codes: e.g. 0402HP-82NXJEW
Tolerance: G = 2%, H = 3%, J = 5% (Table above shows stock tolerances in bold.)
  Termination: E = Halogen free component. RoHS compliant. Silver-palladium-platinum-glass frit terminations.
L = RoHS compliant, not halogen-free. Silver-palladium-platinum-glass frit.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging: W = 7" machine-ready reel
EIA-481 punched paper tape (2000 parts per full reel).
Q = 7" machine-ready reel
EIA-481 punched paper tape (5000 parts per full reel).
U = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter W instead.
2 Inductance measured at test frequency using a Coilcraft SMD-F fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
3 Tolerances in bold are stocked for immediate shipment.
4 Q measured using an Agilent/HP 4287A with an Agilent/HP 16197 test fixture.
5 SRF measured using an Agilent/HP 8722ES network analyzer and a Coilcraft SMD-D test fixture. Details
6 DCR measured at 25°C on a micro-ohmmeter and a Coilcraft CCF858 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
7 Irms: Current that causes a 15°C temperature rise from 25°C ambient. Details
8 Ambient temperature range: −40°C to +125°C with Irms current. This information is for reference only and does not represent absolute maximum ratings.
9 Maximum temperature range: +140°C (Ambient + temp rise).
10 Storage temperature range: Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
11 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
12 Electrical specifications at 25°C.
13 Temperature coefficient of inductance (TCL): +25 to +125 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

0402 chip inductors,0402 surface mount inductors,0402 SMD inductors,0402 SMT inductors,0402 chip coils,0402 RF inductors,0402 RF coils,1005 chip inductors,1608 surface mount inductors,1005 SMD inductors,1608 SMT inductors,1005 chip coils,1005 RF inductors,1005 RF coils, 0402HP-10NXGLU, 0402HP-10NXGLW, 0402HP-10NXJLU, 0402HP-10NXJLW, 0402HP-11NXGLU, 0402HP-11NXGLW, 0402HP-11NXJLU, 0402HP-11NXJLW, 0402HP-12NXGLU, 0402HP-12NXGLW, 0402HP-12NXJLU, 0402HP-12NXJLW, 0402HP-13NXGLU, 0402HP-13NXGLW, 0402HP-13NXJLU, 0402HP-13NXJLW, 0402HP-15NXGLU, 0402HP-15NXGLW, 0402HP-15NXJLU, 0402HP-15NXJLW, 0402HP-16NXGLU, 0402HP-16NXGLW, 0402HP-16NXJLU, 0402HP-16NXJLW, 0402HP-17NXGLU, 0402HP-17NXGLW, 0402HP-17NXJLU, 0402HP-17NXJLW, 0402HP-18NXGLU, 0402HP-18NXGLW, 0402HP-18NXJLU, 0402HP-18NXJLW, 0402HP-19NXGLU, 0402HP-19NXGLW, 0402HP-19NXJLU, 0402HP-19NXJLW, 0402HP-1N0XJLU, 0402HP-1N0XJLW, 0402HP-20NXGLU, 0402HP-20NXGLW, 0402HP-20NXJLU, 0402HP-20NXJLW, 0402HP-21NXGLU, 0402HP-21NXGLW, 0402HP-21NXJLU, 0402HP-21NXJLW, 0402HP-22NXGLU, 0402HP-22NXGLW, 0402HP-22NXJLU, 0402HP-22NXJLW, 0402HP-23NXGLU, 0402HP-23NXGLW, 0402HP-23NXJLU, 0402HP-23NXJLW, 0402HP-24NXGLU, 0402HP-24NXGLW, 0402HP-24NXJLU, 0402HP-24NXJLW, 0402HP-25NXGLU, 0402HP-25NXGLW, 0402HP-25NXJLU, 0402HP-25NXJLW, 0402HP-26NXGLU, 0402HP-26NXGLW, 0402HP-26NXJLU, 0402HP-26NXJLW, 0402HP-27NXGLU, 0402HP-27NXGLW, 0402HP-27NXJLU, 0402HP-27NXJLW, 0402HP-28NXJLU, 0402HP-28NXJLW, 0402HP-29NXJLU, 0402HP-29NXJLW, 0402HP-2N0XJLU, 0402HP-2N0XJLW, 0402HP-2N2XJLU, 0402HP-2N2XJLW, 0402HP-2N4XGLU, 0402HP-2N4XGLW, 0402HP-2N4XJLU, 0402HP-2N4XJLW, 0402HP-2N7XGLU, 0402HP-2N7XGLW, 0402HP-2N7XJLU, 0402HP-2N7XJLW, 0402HP-30NXGLU, 0402HP-30NXGLW, 0402HP-30NXJLU, 0402HP-30NXJLW, 0402HP-33NXGLU, 0402HP-33NXGLW, 0402HP-33NXJLU, 0402HP-33NXJLW, 0402HP-36NXGLU, 0402HP-36NXGLW, 0402HP-36NXJLU, 0402HP-36NXJLW, 0402HP-37NXGLU, 0402HP-37NXGLW, 0402HP-37NXJLU, 0402HP-37NXJLW, 0402HP-39NXGLU, 0402HP-39NXGLW, 0402HP-39NXJLU, 0402HP-39NXJLW, 0402HP-3N3XGLU, 0402HP-3N3XGLW, 0402HP-3N3XJLU, 0402HP-3N3XJLW, 0402HP-3N6XGLU, 0402HP-3N6XGLW, 0402HP-3N6XJLU, 0402HP-3N6XJLW, 0402HP-3N9XGLU, 0402HP-3N9XGLW, 0402HP-3N9XJLU, 0402HP-3N9XJLW, 0402HP-40NXGLU, 0402HP-40NXGLW, 0402HP-40NXJLU, 0402HP-40NXJLW, 0402HP-43NXGLU, 0402HP-43NXGLW, 0402HP-43NXJLU, 0402HP-43NXJLW, 0402HP-47NXGLU, 0402HP-47NXGLW, 0402HP-47NXJLU, 0402HP-47NXJLW, 0402HP-4N1XGLW, 0402HP-4N1XJLW, 0402HP-4N3XGLU, 0402HP-4N3XGLW, 0402HP-4N3XJLU, 0402HP-4N3XJLW, 0402HP-4N7XGLU, 0402HP-4N7XGLW, 0402HP-4N7XJLU, 0402HP-4N7XJLW, 0402HP-51NXGLU, 0402HP-51NXGLW, 0402HP-51NXJLU, 0402HP-51NXJLW, 0402HP-56NXGLU, 0402HP-56NXGLW, 0402HP-56NXJLU, 0402HP-56NXJLW, 0402HP-5N1XGLU, 0402HP-5N1XGLW, 0402HP-5N1XJLU, 0402HP-5N1XJLW, 0402HP-5N6XGLU, 0402HP-5N6XGLW, 0402HP-5N6XJLU, 0402HP-5N6XJLW, 0402HP-68NXGLU, 0402HP-68NXGLW, 0402HP-68NXJLU, 0402HP-68NXJLW, 0402HP-6N2XGLU, 0402HP-6N2XGLW, 0402HP-6N2XJLU, 0402HP-6N2XJLW, 0402HP-6N8XGLU, 0402HP-6N8XGLW, 0402HP-6N8XJLU, 0402HP-6N8XJLW, 0402HP-6N9XJLW, 0402HP-7N0XJLW, 0402HP-7N1XJLW, 0402HP-7N5XGLU, 0402HP-7N5XGLW, 0402HP-7N5XJLU, 0402HP-7N5XJLW, 0402HP-82NXGLU, 0402HP-82NXGLW, 0402HP-82NXJLU, 0402HP-82NXJLW, 0402HP-8N2XGLU, 0402HP-8N2XGLW, 0402HP-8N2XJLU, 0402HP-8N2XJLW, 0402HP-8N7XGLU, 0402HP-8N7XGLW, 0402HP-8N7XJLU, 0402HP-8N7XJLW, 0402HP-9N0XGLU, 0402HP-9N0XGLW, 0402HP-9N0XJLU, 0402HP-9N0XJLW, 0402HP-9N5XGLU, 0402HP-9N5XGLW, 0402HP-9N5XJLU, 0402HP-9N5XJLW, 0402HPH-56NXGLU, 0402HPH-56NXGLW, 0402HPH-56NXJLU, 0402HPH-56NXJLW, 0402HPH-68NXGLU, 0402HPH-68NXGLW, 0402HPH-68NXJLU, 0402HPH-68NXJLW, 0402HPH-82NXGLU, 0402HPH-82NXGLW, 0402HPH-82NXJLU, 0402HPH-82NXJLW, 0402HPH-R10XGLU, 0402HPH-R10XGLW, 0402HPH-R10XJLU, 0402HPH-R10XJLW, 0402HPH-R12XGLW, 0402HPH-R12XJLU, 0402HPH-R12XJLW, 0402HPH-R15XGLW, 0402HPH-R15XJLU, 0402HPH-R15XJLW, 0402HPH-R16XGLW, 0402HPH-R16XJLU, 0402HPH-R18XGLW, 0402HPH-R18XJLU, 0402HPH-R18XJLW, 0402HPH-R22XGLW, 0402HPH-R22XJLU, 0402HPH-R22XJLW, 0402HP-R10XGLU, 0402HP-R10XGLW, 0402HP-R10XJLU, 0402HP-R10XJLW, 0402HP-R12XJLU, 0402HP-R12XJLW, 0402HP-R15XJLU, 0402HP-R15XJLW, 0402HP-R18XJLU, 0402HP-R18XJLW, 0402HP-R22XJLU, 0402HP-R22XJLW
Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2019, Coilcraft, Inc.   Privacy policy
Updated: November 16, 2018