Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C1062-BL

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $15.23
250 $14.29
500 $8.93

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with ON Semiconductor NCP1653

Power
300 W

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±10%)
Inductance
min at   6 A (µH)
DCR max (Ω) 2 SRF typ (MHz) Irms (A) 3
C1062-BL 570 540 0.226 1.0 3.55
Notes
  1. Inductance measured at 100 kHz, 0.1 V, 0 Adc using an Agilent/ HP 4284A impedance analyzer.
  2. DCR measured on a Cambridge Technology micro-ohmmeter and a Coilcraft CCF858 test fixture, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  3. Irms: Current that causes a 40°C temperature rise above 25°C ambient. Details

Termination:

  • RoHS-compliant  260°C compatible. Tin over nickel over phos bronze terminations.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Inductance vs Frequency

Typical Inductance vs Current

Typical Temperature Rise vs Current

Schematics

C1061-AL C1062-BL
c1061s.gif c1062s.gif

Physical characteristics

C1061-AL

c1061d.gif

C1062-BL

c1062d.gif

General specification

Weight:
C1061-AL: 64.5 g, C1062-BL: 105.7 g
Packaging:
C1061-AL: 75 per tray
C1062-BL: 50 per tray

Washing

PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related products

Related product series