Works with ON Semiconductor NCP1653
Power |
---|
150 W |
Electrical specifications at 25°C.
Part number
(Hover for schematics)
|
Inductance at 0A (µH) 1 (Tolerance: ±10%) |
Inductance min at 4.5 A (µH) |
DCR max (Ω) 2 | SRF typ (MHz) | Irms (A) 3 |
---|---|---|---|---|---|
C1061-AL | 450 | 405 | 0.166 | 1.4 | 3.80 |
C1061-AL | C1062-BL |