Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

026011C (0703)

Ceramic Chip Inductors

RoHS compliant halogen free

Our 026011C Series performance-optimized 0201-size inductors offer SRF values as high as 34 GHz. Their wirewound construction, and resulting high Q factor, make them a great choice for 700 MHz LTE and 5G applications.

  • 29 inductance values from 0.75 nH to 75 nH
  • Optimized for 5G applications
  • High Q factor for 700 MHz LTE
  • Very high SRF values – as high as 34 GHz
  • Performance-optimized 0201 size – 0.76 × 0.33 × 0.55 mm high

Need parts for space, military or other critical applications?
See Coilcraft ST214RAA Series
Buy Now:
Count Unit price
1 $1.29
200 $0.91
500 $0.63
1000 $0.51
2000 $0.44
4000 $0.37

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C473 29 (20 of each) $80.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2
(Tolerance: ± 5%)
900 MHz 1.7 GHz 2.4 GHz SRF typ (GHz) 4 DCR max (mΩ) 5 Irms (mA) 6
L typ Q typ 3 L typ Q typ 3 L typ Q typ 3
026011C-N75XJR_ 0.75 0.73 35 0.73 54 0.73 69 34.0 60 850
026011C-1N7XJR_ 1.7 1.65 40 1.67 60 1.68 77 34.0 60 850
026011C-3N0XJR_ 3.0 2.94 44 2.95 66 2.96 85 13.7 83 610
026011C-4N7XJR_ 4.7 4.62 46 4.63 69 4.67 91 11.6 110 520
026011C-5N1XJR_ 5.1 5.01 46 5.04 72 5.1 93 10.3 120 540
026011C-5N6XJR_ 5.6 5.52 45 5.57 65 5.65 81 9.6 130 470
026011C-6N2XJR_ 6.2 6.1 45 6.14 66 6.23 86 9.9 130 470
026011C-6N8XJR_ 6.8 6.7 47 6.77 68 6.9 86 8.7 135 460
026011C-7N5XJR_ 7.5 7.4 45 7.48 66 7.62 82 8.6 155 430
026011C-8N2XJR_ 8.2 8.09 44 8.18 67 8.33 84 7.8 240 360
026011C-9N0XJR_ 9.0 8.88 47 8.97 68 9.15 86 8.0 155 440
026011C-10NXJR_ 10 9.88 47 10 67 10.3 85 7.5 190 390
026011C-11NXJR_ 11 10.9 43 11.1 61 11.5 69 6.6 280 320
026011C-12NXJR_ 12 11.9 41 11.2 58 11.7 67 6.3 370 260
026011C-15NXJR_ 15 14.9 42 15.4 57 16.3 62 5.2 415 260
026011C-16NXJR_ 16 15.9 44 16.5 58 17.5 62 5.5 315 300
026011C-18NXJR_ 18 17.9 44 18.7 58 20 60 4.8 460 250
026011C-20NXJR_ 20 19.9 44 20.7 57 22.2 59 5.1 420 260
026011C-22NXJR_ 22 21.9 43 22.8 59 24.3 56 4.7 540 240
026011C-24NXJR_ 24 23.9 45 24.9 64 26.5 58 4.5 460 250
026011C-27NXJR_ 27 26.8 45 27.9 64 29.6 58 4.3 505 240
026011C-30NXJR_ 30 30 44 31.7 56 34.6 54 4.4 800 190
026011C-33NXJR_ 33 33.2 43 35.7 52 40.1 52 4.0 710 200
026011C-36NXJR_ 36 36.2 42 39 51 44.2 46 3.9 1080 160
026011C-39NXJR_ 39 39.2 42 42 51 47.3 55 3.8 1000 175
026011C-43NXJR_ 43 43.5 41 47.4 48 54.7 46 3.6 1000 170
026011C-56NXJR_ 56 56.8 47 60.6 63 - - 3.2 1460 140
026011C-68NXJR_ 68 70.1 40 81.5 42 - - 2.9 1920 120
026011C-75NXJR_ 75 76.2 47 - - - - 2.8 2600 100
Notes
  1. When ordering, please specify packaging code: e.g. 026011C-75NXJRY
  2. Inductance measured at 250 MHz using a Coilcraft SMD-F test fixture and Coilcraft-provided correlation pieces with an Agilent/HP 4286 impedance analyzer
  3. Q measured using an Agilent/HP 4287A with an Agilent/HP 16197 test fixture.
  4. SRF is measured on an Agilent 8753ES (or equivalent) with a Coilcraft SMD-D test fixture. Details
  5. DCR measured at 25°C on a micro-ohmmeter and a Coilcraft CCF858 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
  6. Irms: Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

 

Termination:

  • Matte tin over nickel over silver.

Packaging:

  • Y = 7″ machine-ready reel. EIA-481 punched paper tape (10,000 parts per full reel).
  • W = 7″ machine-ready reel. EIA-481 punched paper tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • U = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from U to W.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +125°C with Irms current
Storage temperature range:
Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+140°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

026011cd.gif
 
A max B max C max D E F G H  
0.030 See table below 0.022 0.004 0.011 0.016 0.010 0.014 inches
0,76 0,55 0,10 0,28 0,41 0,25 0,36 mm
 
026011C-N75 0.015 / 0,38 026011C-9N0 0.015 / 0,38 026011C-27N 0.015 / 0,38
026011C-1N7 0.015 / 0,38 026011C-10N 0.015 / 0,38 026011C-30N 0.013 / 0,33
026011C-3N0 0.015 / 0,38 026011C-11N 0.015 / 0,38 026011C-33N 0.013 / 0,33
026011C-4N7 0.015 / 0,38 026011C-12N 0.013 / 0,33 026011C-36N 0.013 / 0,33
026011C-5N1 0.015 / 0,38 026011C-15N 0.013 / 0,33 026011C-39N 0.013 / 0,33
026011C-5N6 0.015 / 0,38 026011C-16N 0.015 / 0,38 026011C-43N 0.013 / 0,33
026011C-6N2 0.015 / 0,38 026011C-18N 0.013 / 0,33 026011C-56N 0.013 / 0,33
026011C-6N8 0.015 / 0,38 026011C-20N 0.015 / 0,38 026011C-68N 0.013 / 0,33
026011C-7N5 0.015 / 0,38 026011C-22N 0.013 / 0,33 026011C-75N 0.013 / 0,33
026011C-8N2 0.015 / 0,38 026011C-24N 0.015 / 0,38    

Tape and Reel specification

tapereel_pl.gif
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 7" (178 mm) A B C D E W P Po P1 T part_or_i.gif
2000 10,000* 178 100 13 14,4 8,4 8 2 4 2 0,68
* Special order

General specification

Core Material:
Ceramic
Weight:
0.14 - 0.24 mg
Packaging:
2000 or 10,000 per 7″ reel. Paper tape: 8 mm wide, 0.68 mm thick, 2 mm pocket spacing
Temperature coefficient of inductance:
+25 to +150 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series