Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C473

C473

Chip Inductors

Designer's Kit, 026011C, 5% tolerance, SM chip inductors, RoHS, halogen-free
  • Inductance Range: 0.75 nH - 75 nH
  • No. of Values: 29 (20 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $80.00
3 $78.00
5 $69.00
7 $60.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C473 Refill

29 (20 of each)

026011C (0703)  Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (mΩ) Irms (mA)
026011C-N75XJRW 20 0.75 5 34.0 60.0 850
026011C-1N7XJRW 20 1.7 5 34.0 60.0 850
026011C-3N0XJRW 20 3.0 5 13.7 83.0 610
026011C-4N7XJRW 20 4.7 5 11.6 110 520
026011C-5N1XJRW 20 5.1 5 10.3 120 540
026011C-5N6XJRW 20 5.6 5 9.6 130 470
026011C-6N2XJRW 20 6.2 5 9.9 130 470
026011C-6N8XJRW 20 6.8 5 8.7 135 460
026011C-7N5XJRW 20 7.5 5 8.6 155 430
026011C-8N2XJRW 20 8.2 5 7.8 240 360
026011C-9N0XJRW 20 9.0 5 8.0 155 440
026011C-10NXJRW 20 10 5 7.5 190 390
026011C-11NXJRW 20 11 5 6.6 280 320
026011C-12NXJRW 20 12 5 6.3 370 260
026011C-15NXJRW 20 15 5 5.2 415 260
026011C-16NXJRW 20 16 5 5.5 315 300
026011C-18NXJRW 20 18 5 4.8 460 250
026011C-20NXJRW 20 20 5 5.1 420 260
026011C-22NXJRW 20 22 5 4.7 540 240
026011C-24NXJRW 20 24 5 4.5 460 250
026011C-27NXJRW 20 27 5 4.3 505 240
026011C-30NXJRW 20 30 5 4.4 800 190
026011C-33NXJRW 20 33 5 4.0 710 200
026011C-36NXJRW 20 36 5 3.9 1080 160
026011C-39NXJRW 20 39 5 3.8 1000 175
026011C-43NXJRW 20 43 5 3.6 1000 170
026011C-56NXJRW 20 56 5 3.2 1460 140
026011C-68NXJRW 20 68 5 2.9 1920 120
026011C-75NXJRW 20 75 5 2.8 2600 100