Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

0201HT (0603)

Low Profile Chip Inductor

RoHS compliant halogen free
The 0201HT is the industry’s lowest profile 0201-sized (metric 0603) chip inductor with a maximum height of just 0.28 mm. It has significantly higher Q and lower DCR than similarly sized thin-film types and is optimized for high-frequency impedance matching in applications such as cell phones, wearable devices, WiFi, Bluetooth, GPS and LTE/5G IoT networks.
  • 0201 sized inductor with low-profile 0.28 mm maximum height
  • Excellent Q compared to non-wirewound alternatives at this height
  • Very high SRF – as high as 36 GHz

Buy Now:
Count Unit price
1 $1.22
100 $0.86
500 $0.60
1000 $0.48
2000 $0.41
5000 $0.35

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2
(Tolerance: ± 10%)
900 MHz 1.7 GHz 2.4 GHz SRF typ (GHz) 4 DCR max (mΩ) 5 Irms (mA)
Q typ 3 Q typ 3 Q typ 3 at 25°C 6 at 85°C 7 at 125°C 8
0201HT-0N5XKR_ 0.50 31 45 60 36.0 45 650 300 180
0201HT-1N2XKR_ 1.2 34 51 69 22.0 80 490 300 180
0201HT-2N2XKR_ 2.2 31 45 57 15.0 120 440 300 180
0201HT-2N4XKR_ 2.4 30 45 57 14.0 140 400 240 140
0201HT-3N3XKR_ 3.3 32 49 62 13.0 150 380 300 180
0201HT-3N6XKR_ 3.6 30 46 58 12.0 190 340 240 140
0201HT-4N7XKR_ 4.7 33 51 65 10.5 190 340 300 180
0201HT-5N1XKR_ 5.1 31 47 58 10.0 235 280 240 140
0201HT-5N6XKR_ 5.6 29 43 52 9.0 290 280 190 100
0201HT-6N8XKR_ 6.8 30 45 55 8.5 280 250 240 140
0201HT-7N5XKR_ 7.5 30 46 56 8.5 450 200 170 90
0201HT-9N1XKR_ 9.1 32 48 56 7.5 330 240 240 140
0201HT-11NXKR_ 11 31 47 55 7.0 475 200 190 100
0201HT-13NXKR_ 13 30 44 50 6.3 520 190 190 100
Notes
  1. When ordering, please specify packaging code: e.g. 0201HT-13NXKRW
  2. Inductance measured at 250 MHz using a Coilcraft SMD-F fixture in an Agilent/HP 4287 impedance analyzer with Coilcraft-provided correlation pieces.
  3. Q measured using an Agilent/HP 4991A with an Agilent/HP 16197 test fixture.
  4. SRF measured using an Agilent/HP 8722ES network analyzer and a  Coilcraft SMD-D test fixture. Details
  5. DCR measured on a micro-ohmmeter and a Coilcraft CCF858 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
  6. Irms: Current that cause 15°C rise at 25°C. This information is for reference only and does not represent absolute maximum ratings.
  7. Maximum current that can be applied at 85°C.
  8. Maximum current that can be applied at 125°C.

Termination:

  • RoHS compliant matte tin over nickel over silver-glass frit.

Packaging:

  • W = 7″ machine-ready reel. EIA-481 punched paper tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • Y = 7″ machine-ready reel. EIA-481 punched paper tape. Factory order only, not stocked (10000 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +125°C with Irms current
Storage temperature range:
Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+140°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Impedance vs Frequency

Physical characteristics

0201htd.gif
 
A max B max C max D E F G H  
0.023 0.018 0.011 0.004 0.015 0.008 0.00095 0.0195 inches
0,58 0,46 0,28 0,10 0,38 0,20 0,24 0,50 mm

Tape and Reel specification



tapereel_pa-(11).gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) A B C D E W P Po P1 H T part_or_i.gif
2000 178 100 13 14,4 8,4 8 2 4 2 0,28 0,42
10000* 178 100 13 14,4 8,4 8 2 4 2 0,28 0,42
* Special order
 

General specification

Core Material:
Ceramic
Weight:
0.14 - 0.24 mg
Packaging:
2000 or 10,000 per 7″ reel; Paper tape: 8 mm wide, 0.42 mm thick, 2 mm pocket spacing
Temperature coefficient of inductance:
+25 to +150 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
 Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series