For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
C425 | 52 (20 of each) | $160.00 |
Electrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) 3 | 900 MHz | 1.7 GHz | SRF typ (GHz) 5 | DCR max (mΩ) 6 | Irms (mA) 7 | ||
---|---|---|---|---|---|---|---|---|---|
L typ | Q typ 4 | L typ | Q typ 4 | ||||||
0201DS-12NXJEW | 12.0 | 3,5 | 12.15 | 39 | 12.2 | 56 | 5.6 | 360 | 300 |
A max | B max | C max | D | E | F | G | H | |
---|---|---|---|---|---|---|---|---|
0.023 | 0.018 | 0.0177 | 0.004 | 0.015 | 0.009 | 0.013 | 0.018 | inches |
0,58 | 0,46 | 0,45 | 0,10 | 0,38 | 0,23 | 0,33 | 0,46 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
2000 | 178 | 100 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | NA | 0,6 |