Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C425

C425

Chip Inductors

Designer's Kit, 0201DS chip inductors, RoHS, halogen-free
  • Inductance Range: 0.50 nH - 14 nH
  • No. of Values: 52 (20 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $160.00
3 $155.00
5 $137.00
7 $120.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C425 Refill

52 (20 of each)

0201DS (0603)  Miniature Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (mΩ) Irms (mA)
0201DS-0N5XKEW 20 0.50 10 23.5 20.0 1250
0201DS-0N6XKEW 20 0.60 10 24.5 30.0 1000
0201DS-1N2XJEW 20 1.2 5 17.9 42.0 870
0201DS-1N3XJEW 20 1.3 5 17.6 48.0 820
0201DS-1N4XJEW 20 1.4 5 17.0 80.0 630
0201DS-1N5XJEW 20 1.5 5 17.0 90.0 600
0201DS-2N2XJEW 20 2.2 5 16.7 70.0 700
0201DS-2N3XJEW 20 2.3 5 16.5 70.0 670
0201DS-2N4XJEW 20 2.4 5 13.0 82.0 620
0201DS-2N5XJEW 20 2.5 5 12.5 165 440
0201DS-3N3XJEW 20 3.3 5 12.8 80.0 630
0201DS-3N4XJEW 20 3.4 5 12.7 80.0 630
0201DS-3N5XJEW 20 3.5 5 12.4 80.0 630
0201DS-3N6XJEW 20 3.6 5 12.5 105 550
0201DS-3N7XJEW 20 3.7 5 10.6 105 550
0201DS-3N8XJEW 20 3.8 5 10.2 180 420
0201DS-3N9XJEW 20 3.9 5 11.2 240 360
0201DS-4N8XJEW 20 4.8 5 11.0 96.0 570
0201DS-4N9XJEW 20 4.9 5 11.7 130 510
0201DS-5N0XJEW 20 5.0 5 11.5 130 510
0201DS-5N1XJEW 20 5.1 5 11.1 130 510
0201DS-5N2XJEW 20 5.2 5 10.0 170 430
0201DS-5N3XJEW 20 5.3 5 10.6 130 510
0201DS-5N4XJEW 20 5.4 5 10.2 130 510
0201DS-5N5XJEW 20 5.5 5 9.5 285 330
0201DS-6N7XJEW 20 6.7 5 6.8 150 460
0201DS-6N8XJEW 20 6.8 5 9.5 150 460
0201DS-6N9XJEW 20 6.9 5 9.3 150 460
0201DS-7N0XJEW 20 7.0 5 6.7 210 390
0201DS-7N1XJEW 20 7.1 5 9.5 250 390
0201DS-7N2XJEW 20 7.2 5 9.4 250 390
0201DS-7N3XJEW 20 7.3 5 9.3 250 390
0201DS-7N4XJEW 20 7.4 5 9.1 250 390
0201DS-7N5XJEW 20 7.5 5 6.8 340 300
0201DS-7N6XJEW 20 7.6 5 9.3 300 340
0201DS-7N7XJEW 20 7.7 5 9.2 300 340
0201DS-7N8XJEW 20 7.8 5 9.2 300 340
0201DS-7N9XJEW 20 7.9 5 9.1 300 340
0201DS-8N0XJEW 20 8.0 5 9.2 300 340
0201DS-8N1XJEW 20 8.1 5 9.1 300 340
0201DS-8N2XJEW 20 8.2 5 6.4 270 340
0201DS-8N3XJEW 20 8.3 5 8.9 300 340
0201DS-8N4XJEW 20 8.4 5 8.9 350 300
0201DS-8N5XJEW 20 8.5 5 8.9 350 300
0201DS-8N7XJEW 20 8.7 5 6.3 350 300
0201DS-9N0XJEW 20 9.0 5 6.4 350 300
0201DS-9N4XJEW 20 9.4 5 6.4 400 280
0201DS-9N6XJEW 20 9.6 5 6.2 400 280
0201DS-11NXJEW 20 11 5 5.7 400 280
0201DS-12NXJEW 20 12 5 5.6 360 300
0201DS-13NXJEW 20 13 5 6.7 440 270
0201DS-14NXJEW 20 14 5 5.1 440 270