The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
| Kit | Values | Price |
|---|---|---|
| C326 | 10 (3 of each) | $40.00 |
Electrical specifications at 25°C.
| Part number 1 | Inductance (µH) 2 | Tolerance (%) 3 | DCR max (Ω) 4 | SRF typ (MHz) 5 | Isat (mA) 6 | Irms (A) 7 |
|---|---|---|---|---|---|---|
| DO3316H-272_LD | 2.7 | 10,20 | 0.012 | 65.0 | 7000 | 6.6 |

.gif)
.gif)
| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | or |
| 750 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 12 | 4 | 2 | 6,4 | 0,35 | |
or