Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C326

C326

High Current Inductors

Designer's Kit, DO3316H power inductors, RoHS
  • Inductance Range: 120 nH - 4.7 µH
  • Current Range: 5.4 A - 28.0 A
  • No. of Values: 10 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $40.00
3 $39.00
5 $35.00
7 $30.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C326 Refill

10 (3 of each)

DO3316H Series  High Current Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
DO3316H-121MLD 3 0.12 20 200 28.0 17.0
DO3316H-331MLD 3 0.33 20 200 20.0 16.0
DO3316H-681MLD 3 0.68 20 200 13.0 12.0
DO3316H-102MLD 3 1.0 20 100 11.0 10.0
DO3316H-152MLD 3 1.5 20 90.0 9.0 9.0
DO3316H-222MLD 3 2.2 20 80.0 7.8 7.4
DO3316H-272MLD 3 2.7 20 65.0 7.0 6.6
DO3316H-332MLD 3 3.3 20 60.0 6.4 5.9
DO3316H-392MLD 3 3.9 20 50.0 5.9 5.3
DO3316H-472MLD 3 4.7 20 45.0 5.4 4.8