Coilcraft DO5040H Series unshielded surface-mount power inductors offer proven performance at a great value. They provide high saturation current ratings, high energy storage, and low resistance.
Electrical specifications at 25°C.
| Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 |
|---|---|---|---|---|---|---|
| DO5040H-282MLD | 2.8 | 20 | 5.2 | 65.0 | 33.4 | 12.1 |
| DO5040H-392MLD | 3.9 | 20 | 6.0 | 40.0 | 26.8 | 11.2 |
| DO5040H-682MLD | 6.8 | 20 | 9.0 | 30.0 | 22.5 | 9.6 |
| DO5040H-103MLD | 10 | 20 | 11.0 | 22.0 | 17.8 | 8.6 |
| DO5040H-123MLD | 12 | 20 | 13.0 | 21.0 | 15.9 | 7.4 |
| DO5040H-153MLD | 15 | 20 | 20.0 | 18.0 | 13.8 | 6.5 |
| DO5040H-183MLD | 18 | 20 | 22.0 | 14.0 | 13.2 | 6.0 |
| DO5040H-223MLD | 22 | 20 | 24.0 | 13.0 | 11.8 | 5.7 |
| DO5040H-333MLD | 33 | 20 | 37.0 | 10.0 | 9.6 | 4.5 |
| DO5040H-473MLD | 47 | 20 | 52.0 | 8.0 | 7.8 | 3.7 |
| DO5040H-683MLD | 68 | 20 | 67.0 | 7.0 | 6.7 | 3.4 |
| DO5040H-104MLD | 100 | 20 | 115 | 6.0 | 5.6 | 2.8 |
| DO5040H-334KLD | 330 | 10 | 325 | 3.0 | 3.0 | 1.5 |
| DO5040H-684KLD | 680 | 10 | 780 | 1.6 | 2.0 | 1.1 |
| DO5040H-145KLD | 1400 | 10 | 1300 | 1.6 | 1.5 | 0.70 |
.gif)

.gif)
| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
|
| (2.8 –12 µH) | 175 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 24 | 4 | 2 | 12,8 | 0,5 | |
| (15 –1400 µH) | 175 | 330 | 100 | 13 | 38,4 | 32,4 | 32 | 24 | 4 | 2 | 12,1 | 0,4 | |