The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
| Part number 1 |
Inductance (µH)
2
(Tolerance: ±10%) |
DCR max (mΩ) 3 | SRF typ (kHz) 4 | Isat (A) 5 | Irms (mA) 6 |
|---|---|---|---|---|---|
| DO5040H-145KLD | 1400 | 1300 | 1600 | 1.5 | 700 |
.gif)

.gif)
| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
|
| (2.8 –12 µH) | 175 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 24 | 4 | 2 | 12,8 | 0,5 | |
| (15 –1400 µH) | 175 | 330 | 100 | 13 | 38,4 | 32,4 | 32 | 24 | 4 | 2 | 12,1 | 0,4 | |
.gif)