Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

DO1607B Series

Backlight Inductors

RoHS compliant AEC-Q flag

Coilcraft DO1607B Series unshielded surface-mount power inductors offer proven performance at a great value. They provide high saturation current ratings, high energy storage, and low resistance. 

  • Open magnetic flux path
  • High saturation current ratings
  • High energy storage
  • Industry standard footprint
  • AEC-Q200 Grade 3 (−40°C to +85°C)

Buy Now:
Count Unit price
1 $1.46
750 $1.17
1500 $0.89
3000 $0.72
6000 $0.61

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (mH) 2
(Tolerance: ±20%)
DCR max (Ω) 3 Isat (mA) 4 Irms (mA) 5
DO1607B-105MLC 1.0 19.0 100 150
DO1607B-155MLC 1.5 21.0 75 140
DO1607B-225MLC 2.2 42.0 60 100
DO1607B-335MLC 3.3 52.0 50 90
DO1607B-475MLC 4.7 80.0 45 80
DO1607B-685MLC 6.8 125 40 60
Notes
  1. When ordering, please specify termination and packaging codes: e.g. DO1607B-685MLC
  2. Inductance tested at 100 kHz, 0.1 Vrms  using an Agilent/HP 4263B LCR meter or equivalent.
  3. DCR tested at 25°C on a Cambridge Technology 510-A with Coilcraft CCF859 fixture. For other operating temperatures, use this DCR at Temperature calculator.
  4. Isat: DC current at 25°C that causes a 10% (typ.) inductance drop from its value without current.
    Temperature derating curves.
  5. Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.

Termination:

  • L = Gold over nickel over moly-manganese.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (750 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (2500 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C with Irms current
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs. Current

Physical characteristics

do1607bld.gif


dims_inches_mm.gif

Tape and Reel specification

tapereel_pl-(2).gif
 

Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation‡
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T  or
   
750 2500 178/330 60/100 13 18,4 12,4 12 8 4 2 3,0 0,28
* Special order
 Dot or number marking does not indicate polarity

General specification

Weight:
0.12 – 0.13 g

Soldering/Washing

Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series

Related product families