Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

DO1813H-181

DO1813H-181MLD

RoHS compliant AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C331 14 (3 of each) $40.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2
(Tolerance: ±20%)
DCR max (Ω) 3 SRF typ (MHz) Isat (A) 4 Irms (A) 5
DO1813H-181MLD 180.00 0.0030 800 14.0 10.0
Notes
  1. When ordering, please specify termination and packaging codes: e.g. DO1813H-473MLD
  2. Inductance tested at 100 kHz, 0.25 Vrms using an Agilent/HP 4263B LCR meter or equivalent.
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Isat: DC current at which the inductance drops 30% (typ) from its value without current.
    Temperature derating curves
  5. Irms: Current that causes a 40°C temperature rise from 25°C ambient.This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves

Termination:

  • L = RoHS compliant tin-silver (96.5/3.5) over copper.
  • T = RoHS tin-silver-copper (95.5/4/0.5) over copper. (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) over copper. (Special order, added cost)

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape, 1000 parts per full reel. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C with Irms current.
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise) Derating curves
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Frequency

Inductance vs Current

Physical characteristics

do1813d.gif

dims_inches_mm.gif
 

Tape and Reel specification

tapereel_pl-(4).gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Parts per reel‡
13" (330 mm) A B C D E W P Po P1 H T part_or_t-(1).gif
 
1000 330 100 13 22,4 16,4 16 12 4 2 5,4 0,3
‡ Part marking does not indicate polarity

General specification

Core Material:
Ferrite
Weight:
278– 315 mg
Packaging:
1000 per 13″ reel Plastic tape: 16 mm wide, 0.3 mm thick, 12 mm pocket spacing, 5.4 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series