Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C331

C331

High Current Inductors

Designer's Kit, DO1813H power inductors, RoHS
  • Inductance Range: 180 nH - 48 µH
  • Current Range: 870 mA - 14.0 A
  • No. of Values: 14 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $40.00
3 $39.00
5 $35.00
7 $30.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C331 Refill

14 (3 of each)

DO1813H Series  High Current Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
DO1813H-181MLD 3 0.18 20 800 14.0 10.0
DO1813H-331MLD 3 0.33 20 600 10.0 7.0
DO1813H-561MLD 3 0.56 20 200 7.7 6.0
DO1813H-122MLD 3 1.2 20 140 5.3 4.4
DO1813H-222MLD 3 2.1 20 100 3.5 3.1
DO1813H-332MLD 3 3.2 20 80.0 3.0 2.7
DO1813H-472MLD 3 4.7 20 50.0 2.6 2.2
DO1813H-682MLD 3 6.8 20 45.0 2.2 1.8
DO1813H-822MLD 3 8.2 20 42.0 2.0 1.6
DO1813H-103MLD 3 9.6 20 40.0 1.9 1.5
DO1813H-153MLD 3 15 20 30.0 1.5 1.2
DO1813H-223MLD 3 23 20 25.0 1.2 1.0
DO1813H-333MLD 3 33 20 20.0 0.99 0.82
DO1813H-473MLD 3 48 20 15.0 0.87 0.72