The XGL4015-101 by Coilcraft is an exceptional inductor designed to elevate your electronic projects to new heights. With its outstanding performance and reliability, this inductor is a game-changer for any application requiring high-quality power management.
Featuring a robust 0.10 µH inductance, the XGL4015-101 delivers exceptional efficiency and stability, ensuring optimal power transfer and minimizing energy loss. Its wide ambient temperature range of −40°C to +125°C guarantees reliable operation even in extreme environments, making it ideal for a diverse range of industrial, automotive, and consumer electronics applications.
One of the key highlights of the XGL4015-101 is its impressive 260 MHz Self-Resonant Frequency (SRF) typ, which enables enhanced signal integrity and prevents unwanted interference.
For more information and specification about the part.
Go to seriesElectrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4015-101MEC | 100 | 1.8 | 2.2 | 260 | 8.9 | 16.0 | 24.5 | 19.0 | 25.9 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 4000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,78 | 0,23 |