The XGL4015-272 is an exceptional inductor meticulously crafted by Coilcraft. With an impressive inductance of 2.7 µH, this component sets the bar high when it comes to performance and efficiency. Engineered to withstand extreme conditions, it thrives within an ambient temperature range of -40°C to +125°C, making it a reliable choice for a wide range of applications.
The XGL4015-272 combines its robust inductance with exceptional temperature tolerance, ensuring stable performance in demanding environments. Whether employed in telecommunications, industrial automation, or power management systems, this Coilcraft inductor guarantees consistent and precise operation.
Experience the unrivaled quality and reliability that Coilcraft is renowned for, and elevate your designs with the exceptional performance of the XGL4015-272.
For more information and specification about the part.
Go to seriesElectrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4015-272MEC | 2.7 | 40.6 | 48.8 | 36 | 1.9 | 3.1 | 4.5 | 3.8 | 5.1 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 4000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,78 | 0,23 |