The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
| Kit | Values | Price |
|---|---|---|
| D303 | 17 (4 of each) | $75.00 |
Electrical specifications at 25°C.
| Part number 1 | Lines |
Common mode peak impedance (kΩ) |
Cutoff frequency (MHz) 2 |
Inductance min (µH) 3 |
Irms (mA) 4 | DCR max (mΩ) 5 |
Isolation Voltage (Vrms) 6 |
|---|---|---|---|---|---|---|---|
| PDLF3000LC | 3 | 0.901 @ 280 MHz | 1400 | 5.0 | 100 | 250 | 300 |
| PDLF4000/4500 | PDLF3000/3500 | PDLF2000/2500 |
|---|---|---|
![]() |
![]() |
![]() |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 500 | 2000* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 8 | 4 | 2 | 4,4 | 0,35 | |
.gif)
.gif)
.gif)
