Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

CR7856

SMT Data Line EMI Filter

RoHS compliant
  • Low profile (<5.0 mm) compact surface mount package
  • Ideal for use to suppress up to 100 MHz common mode noise for differential signal line filtering
  • Provides greater than 40 dB common mode noise attenuation
  • 500 Vrms Isolation (hipot)
  • Refer to Designing Common Mode Filters for design guidance.
  • RoHS-compliant. 260°C compatible. Tin-silver-copper over tin over nickel over phos bronze terminations.

Buy Now:
Count Unit price
1 $4.37
250 $3.51
500 $2.12
1000 $1.65
2500 $1.41
5000 $1.29

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Common mode
peak impedance (kΩ)
Cutoff
frequency (MHz) 2
Inductance
min (mH) 3
Irms (A) 4 DCR max (Ω) 5 Isolation
Voltage (Vrms) 6
CR7856-ALC 2 11.11 @ 1.9 MHz 460 3.29 0.47 1.3 500
Notes
  1. When ordering, please specify packaging code: e.g. CR7856-ALC
  2. Frequency at which the differential mode attenuation equals 3 dB.
  3. Inductance shown for each winding, measured at 10 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4263B LCR meter or equivalent.
  4. Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  5. DCR is specified per winding at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  6. Isolation (hipot) measured for two seconds.

Termination:

  • RoHS compliant tin-silver-copper over tin over nickel over phos bronze.

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (250 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (1000 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C with Irms current
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+125°C (ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Attenuation (Ref: 50 Ohms)

Impedance

Schematics

schematic.png

Physical characteristics

cr7856d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_bq.gif
250 1000* 178/330 60/100 13 22,4 16,4 16 12 4 2 4,8 0,4
*Special order

General specification

Core Material:
Ferrite
Weight:
0.23 g
Packaging:
250/7″ reel; 1000/13″ reel Plastic tape: 16 mm wide, 0.4 mm thick, 12 mm pocket spacing, 4.8 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series