Electrical specifications at 25°C.
| Part number 1 | Lines |
Common mode peak impedance (kΩ) |
Cutoff frequency (kHz) 2 |
Inductance min (mH) 3 |
Leakage Inductance max (µH) |
Irms (mA) 4 | DCR max (Ω) 5 |
Isolation Voltage (Vrms) 6 |
|---|---|---|---|---|---|---|---|---|
| DFT4532-513BLC | 2 | 2.01 @ 61 MHz | 670 | 0.036 | 0.10 | 370 | 0.320 | 250 |
| Part number | Value marking |
|---|---|
| DFT4532-513BLC | 5 |
| DFT4532-513SLC | 6 |
| DFT4532-104BLC | 1 |
| DFT4532-224BLC | 2 |
| DFT4532-334BLC | 3 |
| DFT4532-474BLC | 4 |

| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
| 600 | 2000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,43 | 0,4 | |