Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

DFT4532 Series

Data Line EMI Filters

RoHS compliant AEC-Q flag
  • Current-compensated ring core double choke
  • Miniature footprint; less than 3.2 mm tall
  • Exceptional common mode noise attenuation
  • AEC-Q200 Grade 3 (−40°C to +85°C)
  • RoHS-compliant  260°C compatible. Matte tin over nickel over phos-bronze

Need parts for space, military or other critical applications?
See Coilcraft ST448RFT Series
Buy Now:
Count Unit price
1 $3.98
200 $3.21
600 $1.95
1200 $1.51
3000 $1.29
6000 $1.18

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Common mode
peak impedance (kΩ)
Cutoff
frequency (kHz) 2
Inductance
min (mH) 3
Leakage
Inductance
max (µH)
Irms (mA) 4 DCR max (Ω) 5 Isolation
Voltage (Vrms) 6
DFT4532-513BLC 2 2.01 @ 61 MHz 670 0.036 0.10 370 0.320 250
DFT4532-513SLC 2 1.92 @ 99 MHz 28.0 0.036 1.6 370 0.320 250
DFT4532-104BLC 2 0.64 @ 9.7 MHz 900 0.070 0.070 500 0.200 250
DFT4532-224BLC 2 1.40 @ 13 MHz 650 0.154 0.080 400 0.270 250
DFT4532-334BLC 2 1.96 @ 9.6 MHz 520 0.231 0.10 370 0.320 250
DFT4532-474BLC 2 3.04 @ 9.6 MHz 490 0.329 0.13 350 0.380 250
Notes
  1. When ordering, please specify termination and packaging codes: e.g. DFT4532-474BLC
  2. Frequency at which the differential mode attenuation equals 3 dB
  3. Inductance is for each winding, measured at 100 kHz using a Voltech AT3600 or equivalent.
  4. Irms: Current that causes a 20°C temperature rise from 25°C ambient.
  5. DCR is specified per winding at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  6. 250 Vrms, one minute isolation (hipot) between windings.

Termination:

  • L = RoHS compliant matte tin over nickel over phos-bronze.
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (600 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (2000 parts per full reel).
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +105°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+105°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Attenuation vs Frequency

Attenuation vs Frequency

Impedance vs Frequency

Impedance vs Frequency

Schematics

schematic.png

Physical characteristics

dft4532d.gif  

dims_inches_mm.gif

Part marking

 
Part number Value marking
DFT4532-513BLC 5
DFT4532-513SLC 6
DFT4532-104BLC 1
DFT4532-224BLC 2
DFT4532-334BLC 3
DFT4532-474BLC 4

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
600 2000* 178/330 60/100 13 18,4 12,4 12 8 4 2 3,43 0,4
*Special order

General specification

Core Material:
Ferrite
Weight:
78 – 86 mg
Packaging:
600/7″ reel; 2000/13″ reel Plastic tape: 12 mm wide, 0.4 mm thick, 8 mm pocket spacing, 3.43 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series