Our 026011C Series performance-optimized 0201-size inductors offer SRF values as high as 34 GHz. Their wirewound construction, and resulting high Q factor, make them a great choice for 700 MHz LTE and 5G applications.
Electrical specifications at 25°C.
| Part number 1 |
Inductance (nH)
2
(Tolerance: ± 5%) |
900 MHz | 1.7 GHz | 2.4 GHz | SRF typ (GHz) 4 | DCR max (mΩ) 5 | Irms (mA) 6 | |||
|---|---|---|---|---|---|---|---|---|---|---|
| L typ | Q typ 3 | L typ | Q typ 3 | L typ | Q typ 3 | |||||
| 026011C-N75XJR_ | 0.75 | 0.73 | 35 | 0.73 | 54 | 0.73 | 69 | 34.0 | 60 | 850 |
| 026011C-1N7XJR_ | 1.7 | 1.65 | 40 | 1.67 | 60 | 1.68 | 77 | 34.0 | 60 | 850 |
| 026011C-3N0XJR_ | 3.0 | 2.94 | 44 | 2.95 | 66 | 2.96 | 85 | 13.7 | 83 | 610 |
| 026011C-4N7XJR_ | 4.7 | 4.62 | 46 | 4.63 | 69 | 4.67 | 91 | 11.6 | 110 | 520 |
| 026011C-5N1XJR_ | 5.1 | 5.01 | 46 | 5.04 | 72 | 5.1 | 93 | 10.3 | 120 | 540 |
| 026011C-5N6XJR_ | 5.6 | 5.52 | 45 | 5.57 | 65 | 5.65 | 81 | 9.6 | 130 | 470 |
| 026011C-6N2XJR_ | 6.2 | 6.1 | 45 | 6.14 | 66 | 6.23 | 86 | 9.9 | 130 | 470 |
| 026011C-6N8XJR_ | 6.8 | 6.7 | 47 | 6.77 | 68 | 6.9 | 86 | 8.7 | 135 | 460 |
| 026011C-7N5XJR_ | 7.5 | 7.4 | 45 | 7.48 | 66 | 7.62 | 82 | 8.6 | 155 | 430 |
| 026011C-8N2XJR_ | 8.2 | 8.09 | 44 | 8.18 | 67 | 8.33 | 84 | 7.8 | 240 | 360 |
| 026011C-9N0XJR_ | 9.0 | 8.88 | 47 | 8.97 | 68 | 9.15 | 86 | 8.0 | 155 | 440 |
| 026011C-10NXJR_ | 10 | 9.88 | 47 | 10 | 67 | 10.3 | 85 | 7.5 | 190 | 390 |
| 026011C-11NXJR_ | 11 | 10.9 | 43 | 11.1 | 61 | 11.5 | 69 | 6.6 | 280 | 320 |
| 026011C-12NXJR_ | 12 | 11.9 | 41 | 11.2 | 58 | 11.7 | 67 | 6.3 | 370 | 260 |
| 026011C-15NXJR_ | 15 | 14.9 | 42 | 15.4 | 57 | 16.3 | 62 | 5.2 | 415 | 260 |
| 026011C-16NXJR_ | 16 | 15.9 | 44 | 16.5 | 58 | 17.5 | 62 | 5.5 | 315 | 300 |
| 026011C-18NXJR_ | 18 | 17.9 | 44 | 18.7 | 58 | 20 | 60 | 4.8 | 460 | 250 |
| 026011C-20NXJR_ | 20 | 19.9 | 44 | 20.7 | 57 | 22.2 | 59 | 5.1 | 420 | 260 |
| 026011C-22NXJR_ | 22 | 21.9 | 43 | 22.8 | 59 | 24.3 | 56 | 4.7 | 540 | 240 |
| 026011C-24NXJR_ | 24 | 23.9 | 45 | 24.9 | 64 | 26.5 | 58 | 4.5 | 460 | 250 |
| 026011C-27NXJR_ | 27 | 26.8 | 45 | 27.9 | 64 | 29.6 | 58 | 4.3 | 505 | 240 |
| 026011C-30NXJR_ | 30 | 30 | 44 | 31.7 | 56 | 34.6 | 54 | 4.4 | 800 | 190 |
| 026011C-33NXJR_ | 33 | 33.2 | 43 | 35.7 | 52 | 40.1 | 52 | 4.0 | 710 | 200 |
| 026011C-36NXJR_ | 36 | 36.2 | 42 | 39 | 51 | 44.2 | 46 | 3.9 | 1080 | 160 |
| 026011C-39NXJR_ | 39 | 39.2 | 42 | 42 | 51 | 47.3 | 55 | 3.8 | 1000 | 175 |
| 026011C-43NXJR_ | 43 | 43.5 | 41 | 47.4 | 48 | 54.7 | 46 | 3.6 | 1000 | 170 |
| 026011C-56NXJR_ | 56 | 56.8 | 47 | 60.6 | 63 | - | - | 3.2 | 1460 | 140 |
| 026011C-68NXJR_ | 68 | 70.1 | 40 | 81.5 | 42 | - | - | 2.9 | 1920 | 120 |
| 026011C-75NXJR_ | 75 | 76.2 | 47 | - | - | - | - | 2.8 | 2600 | 100 |

| A max | B max | C max | D | E | F | G | H | |
|---|---|---|---|---|---|---|---|---|
| 0.030 | See table below | 0.022 | 0.004 | 0.011 | 0.016 | 0.010 | 0.014 | inches |
| 0,76 | 0,55 | 0,10 | 0,28 | 0,41 | 0,25 | 0,36 | mm |
| 026011C-N75 | 0.015 / 0,38 | 026011C-9N0 | 0.015 / 0,38 | 026011C-27N | 0.015 / 0,38 |
|---|---|---|---|---|---|
| 026011C-1N7 | 0.015 / 0,38 | 026011C-10N | 0.015 / 0,38 | 026011C-30N | 0.013 / 0,33 |
| 026011C-3N0 | 0.015 / 0,38 | 026011C-11N | 0.015 / 0,38 | 026011C-33N | 0.013 / 0,33 |
| 026011C-4N7 | 0.015 / 0,38 | 026011C-12N | 0.013 / 0,33 | 026011C-36N | 0.013 / 0,33 |
| 026011C-5N1 | 0.015 / 0,38 | 026011C-15N | 0.013 / 0,33 | 026011C-39N | 0.013 / 0,33 |
| 026011C-5N6 | 0.015 / 0,38 | 026011C-16N | 0.015 / 0,38 | 026011C-43N | 0.013 / 0,33 |
| 026011C-6N2 | 0.015 / 0,38 | 026011C-18N | 0.013 / 0,33 | 026011C-56N | 0.013 / 0,33 |
| 026011C-6N8 | 0.015 / 0,38 | 026011C-20N | 0.015 / 0,38 | 026011C-68N | 0.013 / 0,33 |
| 026011C-7N5 | 0.015 / 0,38 | 026011C-22N | 0.013 / 0,33 | 026011C-75N | 0.013 / 0,33 |
| 026011C-8N2 | 0.015 / 0,38 | 026011C-24N | 0.015 / 0,38 |
| Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 7" (178 mm) | 7" (178 mm) | A | B | C | D | E | W | P | Po | P1 | T | ![]() |
| 2000 | 10,000* | 178 | 100 | 13 | 14,4 | 8,4 | 8 | 2 | 4 | 2 | 0,68 | |