XGL4020 Series Shielded Power Inductors | Coilcraft
Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
CM Choke \ Ferrite Beads
LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

XGL4020 Series Ultra-Low Loss
Shielded Power Inductors

  • Industry's lowest DCR and ultra low AC losses over a wide frequency range
  • Superior current handling with soft saturation characteristics
  • AEC-Q200 Grade 1 (−40°C to +125°C)
  • Wide inductance range up to 8.2 µH
  • RoHS-compliant, halogen free. 260°C compatible. Tin-silver (96.5/3.5) over copper terminations
  • Samples of all XGL4020 values are available in Coilcraft Designer's Kit C483
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
±20% (µH)
DCR (mOhms)3 SRF
typ4
(MHz)
Isat (A)5 Irms (A)6
nom max 10% drop 20% drop 30% drop 20°C rise 40°C rise
XGL4020-111ME_ 0.11 1.4 1.7 250 14 21 29 20.5 29.0
XGL4020-251ME_ 0.25 2.5 3.0 130 7.5 12 16.5 18.0 24.0
XGL4020-331ME_ 0.33 3.0 3.6 110 6.4 10.6 15.2 16.5 23.0
XGL4020-471ME_ 0.47 4.2 5.1 95 6.1 9.7 13.4 14.3 19.7
XGL4020-601ME_ 0.60 5.1 5.9 80 4.9 8.2 11.7 13.5 18.4
XGL4020-821ME_ 0.82 7.7 8.6 65 3.9 6.8 9.4 11.2 14.0
XGL4020-102ME_ 1.0 8.2 9.0 60 3.8 6.3 8.8 8.8 12.0
XGL4020-152ME_ 1.5 13.0 14.3 45 3.2 5.3 7.5 8.0 11.1
XGL4020-222ME_ 2.2 19.5 21.5 40 2.7 4.4 6.2 6.7 8.9
XGL4020-332ME_ 3.3 30.8 34.0 30 2.2 3.5 4.8 4.9 6.6
XGL4020-472ME_ 4.7 43.0 47.3 23 1.9 3.0 4.1 4.1 5.6
XGL4020-562ME_ 5.6 48.7 53.6 22 1.7 2.7 3.7 3.9 5.3
XGL4020-682ME_ 6.8 63.6 70.0 21 1.6 2.5 3.4 3.1 4.2
XGL4020-822ME_ 8.2 71.0 78.1 20 1.4 2.3 3.2 3.0 4.1
1 When ordering, please specify termination and packaging codes: e.g. XGL4020-822MEC
  Termination: E = Halogen free component. RoHS compliant tin-silver over copper terminations.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (1000 parts per full reel).
Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (3500 parts per full reel).
2 Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
3 DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4395A or equivalent.
5 Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
Temperature derating curves.
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
Irms testing was performed on 0.75 inch wide × 0.25 inch thick copper traces in still air. Temperature rise is highly dependent on many factors including pcb land pattern, trace size, and proximity to other components. Therefore temperature rise should be verified in application conditions.
7 Operating voltage: 0 — 80 V  More info.
8 Ambient temperature range: −40°C to +125°C with (40°C rise) Irms Derating curves
9 Storage temperature range: Component: −55°C to +165°C
Tape and reel packaging: −55°C to +80°C
10 Maximum part temperature: +165°C (Ambient + temperature rise)
11 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
12 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Your comments and suggestions are welcome. Contact [email protected]
Copyright © 2019, Coilcraft, Inc.   Privacy policy
Updated: July 18, 2019