Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C483

Shielded Power Inductors

Designer's Kit, Shielded Power Inductors XGL4020, RoHS, Halogen free
  • Inductance Range: 42 nH - 8.2 µH
  • Current Range: 3.2 A - 36.0 A
  • No. of Values: 15 (5 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C483 Refill

15 (5 of each)

XGL4020 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL4020-420MEC 5 0.042 20 700 36.0 33.3
XGL4020-111MEC 5 0.11 20 250 29.0 29.0
XGL4020-251MEC 5 0.25 20 130 16.5 24.0
XGL4020-331MEC 5 0.33 20 110 15.2 23.0
XGL4020-471MEC 5 0.47 20 95.0 13.4 19.7
XGL4020-601MEC 5 0.60 20 80.0 11.7 18.4
XGL4020-821MEC 5 0.82 20 65.0 9.4 14.0
XGL4020-102MEC 5 1.0 20 60.0 8.8 12.0
XGL4020-152MEC 5 1.5 20 45.0 7.5 11.1
XGL4020-222MEC 5 2.2 20 40.0 6.2 8.9
XGL4020-332MEC 5 3.3 20 30.0 4.8 6.6
XGL4020-472MEC 5 4.7 20 23.0 4.1 5.6
XGL4020-562MEC 5 5.6 20 22.0 3.7 5.3
XGL4020-682MEC 5 6.8 20 21.0 3.4 4.2
XGL4020-822MEC 5 8.2 20 20.0 3.2 4.1