Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors
Close up of C509

C509

XFL/XGL Power Inductors

C509 - Designer's Kit, XFL/XGL essential values 20% tolerance, SM power inductors, RoHS, halogen-free
  • Inductance Range: 0.045 µH - 10 µH
  • Current Range: 520 mA - 53.0 A
  • No. of Values: 49 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $125.00
3 $112.50
5 $100.00
7 $87.50

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C509 Refill

49 (3 of each)

XFL2005 Series  Ultra-Low Profile Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XFL2005-221MEC 3 0.22 20 480 1.5 1.5
XFL2005-471MEC 3 0.47 20 275 1.2 1.3

XFL2006 Series  Ultra-Low Profile Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XFL2006-102MEC 3 1.0 20 170 1.2 1.2
XFL2006-472MEC 3 4.7 20 68.0 0.52 0.66

XFL2010 Series  Ultra-Low Profile Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XFL2010-221MEC 3 0.22 20 400 3.8 3.1
XFL2010-102MEC 3 1.0 20 130 1.7 1.8

XFL3010 Series  Ultra-Low DCR Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XFL3010-102MEC 5 1.0 20 128 2.4 2.3
XFL3010-222MEC 5 2.2 20 78.0 1.5 1.3

XFL3012 Series  Ultra-Low DCR Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XFL3012-332MEC 5 3.3 20 61.6 1.4 1.6
XFL3012-472MEC 5 4.7 20 52.6 1.2 1.4

XGL1010 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL1010-122MED 3 1.2 20 37.0 50.0 41.5
XGL1010-222MED 3 2.2 20 25.0 36.0 33.0
XGL1010-332MED 3 3.3 20 21.0 34.0 26.0
XGL1010-472MED 3 4.7 20 18.0 29.0 24.7

XGL1060 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL1060-102MEC 3 1.0 20 39.0 48.0 39.9
XGL1060-222MEC 3 2.2 20 25.0 31.0 25.3
XGL1060-332MEC 3 3.3 20 21.0 26.0 22.0
XGL1060-472MEC 3 4.7 20 18.0 22.5 18.2

XGL3512 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL3512-820MEC 3 0.082 20 340 17.3 21.2
XGL3512-101MEC 3 0.10 20 305 15.2 18.0

XGL3515 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL3515-221MEC 3 0.22 20 200 11.1 16.1
XGL3515-681MEC 3 0.68 20 90.0 6.4 9.5

XGL3520 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL3520-102MEC 3 1.0 20 80.0 5.4 10.1
XGL3520-222MEC 3 2.2 20 50.0 3.7 6.0

XGL3530 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL3530-332MEC 3 3.3 20 43.0 3.3 5.4
XGL3530-472MEC 3 4.7 20 33.0 2.7 4.5

XGL4015 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL4015-101MEC 3 0.10 20 260 24.5 25.9
XGL4015-221MEC 3 0.22 20 150 15.2 18.0

XGL4018 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL4018-471MEC 3 0.47 20 95.0 11.4 15.2
XGL4018-681MEC 3 0.68 20 75.0 9.4 12.4

XGL4020 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL4020-102MEC 3 1.0 20 60.0 8.8 12.0
XGL4020-222MEC 3 2.2 20 40.0 6.2 8.9

XGL4030 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL4030-450MEC 3 0.045 20 680 42.5 36.0
XGL4030-332MEC 3 3.3 20 30.0 5.3 7.5
XGL4030-472MEC 3 4.7 20 26.0 4.4 6.6
XGL4030-103MEC 3 10 20 18.5 3.1 3.9

XGL5020 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL5020-331MEC 3 0.33 20 90.0 18.8 24.4
XGL5020-471MEC 3 0.47 20 75.0 15.7 22.1
XGL5020-102MEC 3 1.0 20 50.0 11.4 15.0
XGL5020-222MEC 3 2.2 20 30.0 7.6 10.7

XGL5030 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL5030-550MEC 3 0.055 20 530 53.0 40.0
XGL5030-332MEC 3 3.3 20 28.0 8.4 10.0
XGL5030-472MEC 3 4.7 20 23.0 6.7 8.5
XGL5030-103MEC 3 10 20 15.0 4.5 5.7

XGL6020 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL6020-550MEC 3 0.055 20 485 51.5 38.0
XGL6020-331MEC 3 0.33 20 85.0 25.0 23.7
XGL6020-471MEC 3 0.47 20 75.0 19.3 21.8
XGL6020-102MEC 3 1.0 20 45.0 13.4 13.9
XGL6020-222MEC 3 2.2 20 27.0 8.8 11.4

XGL6030 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL6030-650MEC 3 0.065 20 400 57.5 43.0
XGL6030-332MEC 3 3.3 20 25.0 10.4 10.5
XGL6030-472MEC 3 4.7 20 19.0 8.6 10.0

XGL6060 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL6060-103MEC 3 10 20 14.0 7.3 10.0