Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

N2880-AL

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Motorola MC33261/MC34261

Input Voltage 1
110 V 220 V

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
min (µH) 2
Inductance
max (µH) 2
DCR max (Ω) 3 Isolation
Voltage (Vrms)
Pri Sec
N2880-AL 780 960 0.100 0.017 500
Notes
  1. N2880-AL: “universal” 110/220 V input voltage
  2. N2880-AL: Tested at 15.75 kHz, 1 Vrms
    N2881-AL: Tested at 15.75 kHz, 0.2 Vrms
  3. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.

Termination:

  • RoHS-compliant. Tin-silver over tin over copper terminations.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Packaging trays: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Physical characteristics

N2880-AL

pwrfa80d.gif

N2881-AL

pwrfa81d.gif

General specification

Weight:
N2880-AL: 176 g, N2881-AL: 22.2 g

Washing

PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series