Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

CS1050L

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $4.39
100 $3.92
250 $3.28
500 $2.26
1000 $1.88
2500 $1.71
5000 $1.56

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
P403 10 (17 total) $50.00

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
min (mH) 1
DCR max (Ω) 2 Turns Ratio Volt-time
product (V-µs)
Frequency (kHz) Current (A) Terminating
resistance RT (Ω) 3
Pri : Sec
CS1050L 5 0.7 1 : 50 149 3 1000 35.0 1.4
Notes
  1. Inductance is measured at 1 kHz, 0.05 Vrms.
  2. DCR at 25°C, For other operating temperatures, use this DCR at Temperature calculator.
  3. Terminating resistance (RT) value is based on 1 Volt output with 35 Amps flowing through the primary. Varying terminating resistance increases or decreases output Voltage/Ampere according to the following equation:
    RT = Vout × Nsec / Iin.

Termination:

  • D18xx: RoHS-compliant. Tin-silver-copper over copper terminations.
  • C1xxx: RoHS-compliant. Tin-silver over copper terminations.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Packaging tubes: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

senhit.gif

Physical characteristics

Current Sensors - D18XX Series

sensad.gif
Leads 3 and A are in phase per orientation shown above.

 

Current Sensors - CS1XXX Series

sensbd.gif
Leads 3 and A are in phase per orientation shown above.

General specification

Weight:
D18xx Series = 4.0 – 4.5 g; CS1xxx Series = 5.3 – 5.8 g
Packaging:
D18XX = 144 per tray
CS1XXX = 200 per tray

Washing

PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series