Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

D18XX, CS1XXX Series

Current Sensors

RoHS compliant
  • Senses current up to 35 A at frequencies up to 1 MHz
  • 1 Volt per Ampere sensitivity (variable through suitable termination)
  • Available in molded (CS1xxx Series) or encapsulated (D18xx Series) versions
  • 0.5 mm minimum wall thickness meets IEC 380, VDE 0730 and other requirements
  • Samples of all values plus transformer versions available in Coilcraft Designer's Kit P403

Buy Now:
Count Unit price
1 $5.43
100 $4.66
250 $4.05
500 $2.44
1000 $1.75
2500 $1.62
5000 $1.49

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
P403 10 (17 total) $50.00

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
min (mH) 1
DCR max (Ω) 2 Turns Ratio Volt-time
product (V-µs)
Frequency (kHz) Current (A) Terminating
resistance RT (Ω) 3
Color dot
Pri : Sec
D1869L 5 0.7 1 : 50 149 3 — 1000 35.0 1.4 Green
D1870L 20 1.4 1 : 100 298 2 — 1000 35.0 2.9 Brown
D1871L 80 4.5 1 : 200 596 1 — 1000 35.0 5.7 Red
CS1050L 5 0.7 1 : 50 149 3 — 1000 35.0 1.4
CS1100L 20 1.4 1 : 100 298 2 — 1000 35.0 2.9
CS1200L 80 4.5 1 : 200 596 1 — 1000 35.0 5.7
CS1750L 1125 62.0 1 : 750 2235 0.2 — 1000 35.0 21.4
Notes
  1. Inductance is measured at 1 kHz, 0.05 Vrms.
  2. DCR at 25°C, For other operating temperatures, use this DCR at Temperature calculator.
  3. Terminating resistance (RT) value is based on 1 Volt output with 35 Amps flowing through the primary. Varying terminating resistance increases or decreases output Voltage/Ampere according to the following equation:
    RT = Vout × Nsec / Iin.

Termination:

  • D18xx: RoHS-compliant. Tin-silver-copper over copper terminations.
  • C1xxx: RoHS-compliant. Tin-silver over copper terminations.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Packaging tubes: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

senhit.gif

Physical characteristics

Current Sensors - D18XX Series

sensad.gif
Leads 3 and A are in phase per orientation shown above.

 

Current Sensors - CS1XXX Series

sensbd.gif
Leads 3 and A are in phase per orientation shown above.

General specification

Weight:
D18xx Series = 4.0 – 4.5 g; CS1xxx Series = 5.3 – 5.8 g
Packaging:
D18XX = 144 per tray
CS1XXX = 200 per tray

Washing

PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series