Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

CSX7045 Series

SMT Current Sense Transformers

RoHS compliant halogen free
The CSX7045 series is a high-isolation, low-loss current sensing transformer designed for high-performance power electronics and automotive applications. It features a compact chip-style package with a low 5.3 mm profile, delivering consistent quality and cost efficiency.

With very low DCR, the series minimizes conduction losses and self-heating, making it ideal for high-current applications up to 20 A+. A wide range of turns ratios from 1:50 to 1:250 provides excellent design flexibility, while bandwidth up to 800 kHz enables accurate high-frequency current measurement in fast-switching systems such as DC-DC converters, motor drives, inverters, and power management circuits. Offering 1800 Vrms isolation, the CSX7045 is ideal for demanding automotive environments.
  • Very low primary DC resistance
  • Designed for use up to 800 kHz
  • 1800 Vrms, one minute isolation (hipot) between primary and secondary
  • Qualified based on AEC-Q200 Rev E
    • Solderability: Tested per J-STD-002, Method S1 and Method D

Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Inductance
min (mH) 2
DCR max 3 Turns Ratio Volt-time
product (V-µs) 4
Frequency (kHz) Current (A) 5 Terminating
resistance RT (Ω) 6
Isolation
Voltage (Vrms) 7
Pri (mΩ) Sec (Ω) Pri : Sec
CSX7045-050RC 0.38 0.5 1.4 1 : 50 51.75 30 >800 20.0 2.5 1800
CSX7045-100RC 1.54 0.5 3.8 1 : 100 103.5 14 >800 20.0 5.0 1800
CSX7045-150RC 3.65 0.5 9.0 1 : 150 155.3 10 >800 20.0 7.5 1800
CSX7045-175RC 5.32 0.5 12.0 1 : 175 181.1 8 >800 20.0 8.75 1800
CSX7045-200RC 6.93 0.5 17.3 1 : 200 207 6 >800 20.0 10.0 1800
CSX7045-250RC 11.06 0.5 22.0 1 : 250 258.7 4 >800 20.0 12.5 1800
Notes
  1. When ordering, please specify packaging code: e.g. CSX7045-250RC
  2. Inductance is measured at 100 kHz, 0.1 Vrms, 0 ADC on an Agilent 4263B (or equivalent) with a Coilcraft CCF1546 test fixture.
  3. DCR is measured on a Keithley 580 Micro-ohmmeter (or equivalent).
  4. Volt-time product is for the secondary, between pins 3 and 4.
  5. Primary current that causes a 40°C rise from 125°C.
  6. Terminating resistance (RT) value is based on 1 Volt output with 20 Amps flowing through the primary. Varying terminating resistance increases or decreases output Voltage/Ampere according to the following equation:
    RT (Ohms) = Vout × Nsec / Iin.
  7. 1800 Vrms, one minute isolation (hipot) between primary and secondary.

Termination:

RoHS compliant tin over nickel over silver glass frit (primary). RoHS compliant tin over nickel over copper (secondary).

Packaging:

  • C = 7" machine-ready reel
    EIA-481 embossed plastic tape (350 parts per full reel).
    Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13" machine-ready reel
    EIA-481 embossed plastic tape. Factory order only, not stocked (1500 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +165°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Temperature Rise vs Current

Schematics

csx7045s.gif

Physical characteristics

csx7045d.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_cg.jpg
350 1500* 178/300 60/100 13 22,4 16,4 16 8 4 2 5,5 0,4
* Special order

General specification

Core Material:
Ferrite
Weight:
500 – 550 mg
Packaging:
350/7″ reel 1500/13″ reel Plastic tape: 16 mm wide, 0.4 mm thick, 8 mm pocket spacing, 5.5 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More Info.

Related product series