Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

CSX7030-175

RoHS compliant halogen free AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Inductance
min (mH) 2
DCR max Turns Ratio Volt-time
product (V-µs) 3
Frequency (kHz) Current (A) 4 Terminating
resistance RT (Ω) 5
Isolation
Voltage (Vrms) 6
Pri (mΩ) Sec (Ω) Pri : Sec
CSX7030-175RC 5.1 0.52 17.76 1 : 175 120.75 7 >1000 20.0 8.75 1000
Notes
  1. When ordering, please specify packaging code: e.g. CSX7030-200RC
  2. Inductance is measured at 100 kHz, 0.1 Vrms, 0 ADC.
  3. Volt-time product is for the secondary, between pin 3 and 4.
  4. Primary current of 20 A causes less than 40°C temperature rise from 25°C ambient.  Higher current causes a greater temperature rise.
  5. Terminating resistance (RT) value is based on 1 Volt output with 20 Amps flowing through the primary. Varying terminating resistance increases or decreases output Voltage/Ampere according to the following equation:
    RT (Ohms) = Vout × Nsec / Iin.
  6. 1000 Vrms, one minute isolation (hipot) between primary and secondary.

Termination:

RoHS compliant tin over nickel over silver glass frit.

Packaging:

  • C = 7" machine-ready reel
    EIA-481 embossed plastic tape (500 parts per full reel).
    Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13" machine-ready reel
    EIA-481 embossed plastic tape. Factory order only, not stocked (2200 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Temperature Rise vs Current

Schematics

csx7030s-(1).gif

Physical characteristics

csx7030d.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_cg.jpg
500 2200 178/300 60/100 13 22,4 16,4 16 8 4 2 3,5 0,4

General specification

Core Material:
Ferrite
Weight:
385 – 435 mg
Packaging:
500/7″ reel 2200/13″ reel Plastic tape: 16 mm wide, 0.4 mm thick, 8 mm pocket spacing, 3.5 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More Info.

Related products

Related product series