Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

CST1211-125L

CST1211-125LD

RoHS compliant AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $4.10
350 $3.29
700 $1.98
1400 $1.56
2800 $1.34
5000 $1.22

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
min (mH) 1
DCR max Turns Ratio Volt-time
product (V-µs) 2
Frequency (kHz) 3 Current (A) 4 Terminating
resistance RT (Ω) 5
Isolation
Voltage (Vrms) 6
Pri (Ω) Sec (Ω) Pri : Sec
CST1211-125LD 11.0 0.0015 4.9 1 : 125 265 13 >1000 28.0 4.5 3000
Notes
  1. Inductance measured between secondary pins at 100 kHz, 0.1 Vrms, 0 Adc.
  2. Volt-time product is for the secondary, between pin 4 and 5.
  3. For specific questions regarding frequency range, please contact us at [email protected].
  4. Primary current of 28 A causes less than 40°C temperature rise from 25°C ambient. Higher current causes a greater temperature rise.
  5. Terminating resistance (RT) value is based on 1 Volt output with 28 Amps flowing through the primary. Varying terminating resistance increases or decreases output Voltage/Ampere according to the following equation:
    RT (Ohms) = Vout × Nsec / Iin.
  6. 3000 Vrms, one minute isolation (hipot) winding to winding.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver-copper over tin over nickel over copper terminations.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (350 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +125°C
Storage temperature range:
Component: −40°C to +165°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+165°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Temperature vs Current

Schematics

cst1211schematic.gif

Physical characteristics

cst1211d.gif

dims_inches_mm-(1).gif

Tape and Reel specification

tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
350 330 100 13 30,4 24,4 24 16 4 2 11,6 0,5

General specification

Core Material:
Ferrite
Weight:
2.6 g
Packaging:
350/13″ reel; Plastic tape: 24 mm wide, 0.5 mm thick, 16 mm pocket spacing, 11.6 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series