Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

ZXC-255

ZXC-255XJLC

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $2.84
500 $2.44
1000 $1.90
2500 $1.64
5000 $1.50

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (µH)
at 125 kHz 2
(Tolerance: ±5%)
Q min Read distance
(inch/cm) 3
Sensitivity
(mV/µT) 4
Matching
capacitor (pF) 5
DCR max (Ω) 6 SRF typ (kHz) 7
ZXC-255XJLC 2480.00 57 32.99 / 83.8 9.75 654 37.0 1975
Notes
  1. When ordering, please specify termination and packaging codes: e.g. ZXC-156XJLD
  2. Inductance and Q measured using Agilent/HP 4192A impedance analyzer at 125 kHz. For recommended procedures, contact Coilcraft.
  3. Read distance measured using the KEELOQ® Transponder Evaluation Kit part number DM303005 from Microchip. Distance was recorded as the voltage across the resonant circuit dropped below 10mV. 
  4. Sensitivity measured in accordance with Coilcraft application note Measuring Sensitivity of Transponder Coils.
  5. Matching capacitor value required for parallel resonant circuit operating at 125 kHz.
  6. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  7. SRF measured using Agilent/HP 8753D network analyzer. Details

Termination:

  • L = RoHS compliant matte tin over nickel over phos bronze
  • Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or 
  • S = non-RoHS tin-lead (63/37).

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (500 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (2000 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +125°C
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

zxcd.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_al.gif
500 2000* 178/330 60/100 13 30,4 24,4 24 8 4 2 2,24 0,3
* Special order

General specification

Core Material:
Ferrite
Weight:
0.53 - 0.56 g
Temperature coefficient of inductance:
+25 to +200 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. Details.

Related products

Related product series