Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

PCV-0 Series

Vertical Mount Power Chokes

RoHS compliant
Coilcraft’s PCV-0 Series of high-current, radial-lead unshielded inductors are vertical-mount power chokes which have an open magnetic flux path for high current handling without saturation and have 130°C class insulation.
  • Simple, low cost design with rugged reliability and performance
  • Open core construction provides the highest saturation current available in a low cost power choke
  • All 130°C class insulation
  • RoHS-compliant. Tin-silver over copper terminations.
  • For parts with a plastic mounting header see PCV1 Series
  • Samples of values from these and our higher inductance PCV-2 Series are available in Coilcraft Designer's Kit P405

Buy Now:
Count Unit price
1 $2.42
250 $1.95
500 $1.18
1000 $0.92
2500 $0.80
5000 $0.72

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
P405 18 (48 total) $79.00

Specifications

Electrical specifications at 25°C.

Part number Inductance (µH) 1 Irms (A) 2 DCR max (mΩ) 3 A max (inch/mm) B max (inch/mm) C (inch/mm)
±0.015/0.38
D (inch/mm)
±0.004/0.10
Weight (g)
PCV-0-102-10L 1.0  ±15% 16.7 3.0 0.5 / 12.7 0.75 / 19.1 0.42 / 10.7 0.054 / 1.37 4.2
PCV-0-102-25L 1.0  ±15% 21.8 2.0 0.6 / 15.2 0.68 / 17.3 0.42 / 10.7 0.068 / 1.73 5.6
PCV-0-332-10L 3.3  ±15% 12.7 5.0 0.5 / 12.7 1.0 / 25.4 0.42 / 10.7 0.054 / 1.37 6.7
PCV-0-472-03L 4.7  ±15% 7.4 21.0 0.51 / 13.0 0.75 / 19.1 0.42 / 10.7 0.035 / 0.89 3.7
PCV-0-472-05L 4.7  ±15% 8.9 12.0 0.5 / 12.7 0.75 / 19.1 0.42 / 10.7 0.042 / 1.07 5
PCV-0-472-10L 4.7  ±15% 11.9 12.0 0.5 / 12.7 1.0 / 25.4 0.42 / 10.7 0.054 / 1.37 7.5
PCV-0-472-20L 4.7  ±15% 16.4 4.0 0.53 / 13.5 1.2 / 30.5 0.42 / 10.7 0.068 / 1.73 11.9
PCV-0-103-03L 10  ±10% 5.9 23.0 0.5 / 12.7 0.75 / 19.1 0.42 / 10.7 0.035 / 0.89 4.4
PCV-0-103-05L 10  ±10% 7.1 17.0 0.5 / 12.7 0.75 / 19.1 0.42 / 10.7 0.042 / 1.07 6.4
PCV-0-103-10L 10  ±10% 11.8 15.0 0.52 / 13.2 1.0 / 25.4 0.42 / 10.7 0.054 / 1.37 9.5
PCV-0-103-20L 10  ±10% 17.0 6.0 0.75 / 19.1 1.8 / 45.7 0.6 / 15.2 0.075 / 1.91 28.6
PCV-0-153-03L 15  ±10% 6.8 25.0 0.5 / 12.7 1.0 / 25.4 0.42 / 10.7 0.035 / 0.89 5.9
PCV-0-153-10L 15  ±10% 9.8 20.0 0.52 / 13.2 1.0 / 25.4 0.42 / 10.7 0.054 / 1.37 11.3
PCV-0-223-03L 22  ±10% 7.4 35.0 0.5 / 12.7 1.0 / 25.4 0.42 / 10.7 0.035 / 0.89 6.4
PCV-0-223-05L 22  ±10% 8.9 23.0 0.5 / 12.7 1.0 / 25.4 0.42 / 10.7 0.042 / 1.07 9.3
PCV-0-223-10L 22  ±10% 13.0 15.0 0.66 / 16.8 1.3 / 33.0 0.42 / 10.7 0.060 / 1.52 21
PCV-0-273-05L 27  ±10% 7.1 24.0 0.5 / 12.7 1.0 / 25.4 0.49 / 12.5 0.042 / 1.07 10.3
PCV-0-333-12L 33  ±10% 11.0 17.0 0.7 / 17.8 1.3 / 33.0 0.55 / 14.0 0.060 / 1.52 29.3
PCV-0-473-03L 47  ±10% 4.3 50.0 0.55 / 14.0 1.0 / 25.4 0.42 / 10.7 0.035 / 0.89 8.5
PCV-0-473-05L 47  ±10% 6.0 35.0 0.65 / 16.5 1.1 / 28.0 0.7 / 17.8 0.042 / 1.07 13.1
PCV-0-473-10L 47  ±10% 8.7 22.0 0.85 / 21.6 1.3 / 33.0 0.7 / 17.8 0.060 / 1.52 31.4
PCV-0-823-03L 82  ±10% 2.3 110 0.5 / 12.7 0.65 / 16.5 0.37 / 9.5 0.028 / 0.71 7
PCV-0-104-01L 100  ±10% 1.8 190 0.4 / 10.2 0.9 / 22.9 0.3 / 7.6 0.020 / 0.51 5
PCV-0-104-03L 100  ±10% 3.8 72.0 0.55 / 14.0 1.2 / 30.5 0.7 / 17.8 0.035 / 0.89 11.6
PCV-0-104-05L 100  ±10% 5.5 55.0 0.65 / 16.5 1.3 / 33.0 0.7 / 17.8 0.042 / 1.07 21.3
PCV-0-154-03L 150  ±10% 2.3 140 0.6 / 15.2 1.2 / 30.5 0.43 / 10.9 0.028 / 0.71 11.8
PCV-0-154-05L 150  ±10% 5.2 65.0 0.68 / 17.3 1.3 / 33.0 0.7 / 17.8 0.042 / 1.07 26.4
PCV-0-184-05L 180  ±10% 3.3 110 0.6 / 15.2 1.2 / 30.5 0.43 / 10.9 0.035 / 0.89 17.9
PCV-0-224-03L 220  ±10% 2.1 210 0.55 / 14.0 1.2 / 30.5 0.42 / 10.7 0.025 / 0.64 8.9
PCV-0-274-04L 270  ±10% 2.1 250 0.94 / 24.0 0.72 / 18.3 0.71 / 18.0 0.030 / 0.76 26.8
PCV-0-274-10L 270  ±10% 3.6 160 1.1 / 28.0 1.0 / 25.4 0.72 / 18.3 0.038 / 0.97 38.8
PCV-0-394-03L 390  ±10% 3.0 250 1.1 / 28.0 1.0 / 25.4 0.72 / 18.3 0.035 / 0.89 37.1
PCV-0-394-05L 390  ±10% 3.1 190 1.1 / 28.0 1.0 / 25.4 0.72 / 18.3 0.038 / 0.97 45.4
Notes
  1. Tested at 15.75 kHz, 0.1 Vrms, with DC bias applied up to the Irms current.
  2. Current that causes a 40°C temperature rise from 25°C ambient.
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.

Termination:

  • Tin-silver over copper
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C with Irms current
Storage temperature range:
Component: −40°C to +85°C
Packaging trays: −40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Physical characteristics

pcv0d.gif

Packaging

Part number Parts
per tray
Maximum parts
per carton
PCV-0-102-10L 49 245
PCV-0-102-25L 49 294
PCV-0-103-03L 49 245
PCV-0-103-05L 49 245
PCV-0-103-10L 49 196
PCV-0-103-20L 49 196
PCV-0-104-01L 49 245
PCV-0-104-03L 49 294
PCV-0-104-05L 98 392
PCV-0-153-03L 49 196
PCV-0-153-10L 49 196
PCV-0-154-03L 49 196
PCV-0-154-05L 49 245
PCV-0-184-05L 49 196
PCV-0-223-03L 49 196
PCV-0-223-05L 49 196
PCV-0-223-10L 49 147
Part number Parts
per tray
Maximum parts
per carton
PCV-0-224-03L 49 196
PCV-0-273-05L 49 196
PCV-0-274-04L 49 245
PCV-0-274-10L 49 245
PCV-0-332-10L 49 196
PCV-0-333-12L 49 245
PCV-0-394-03L 49 245
PCV-0-394-05L 49 245
PCV-0-472-03L 49 245
PCV-0-472-05L 49 245
PCV-0-472-10L 49 196
PCV-0-472-20L 49 196
PCV-0-473-03L 49 196
PCV-0-473-05L 98 392
PCV-0-473-10L 49 245
PCV-0-823-03L 49 294

General specification

Weight:
3.7 g - 45.4 g

Related product series

Related product families