Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
Inductors Explained by Coilcraft & Mouser
XGL4020 Ultra-low DCR Power Inductors

L0451 Series

Power Choke for ON Semiconductor MC33163 & MC34163

RoHS compliant
Coilcraft’s L0451 Series of high-current, radial-lead unshielded inductors are vertical-mount power chokes which have an open magnetic flux path for high current handling without saturation and have 130°C class insulation.
  • Developed for ON Semiconductor MC33163 & MC34163 Power Switching Regulators
  • 100 Vrms winding to core isolation
  • RoHS-compliant. 260°Compatible. Tin-silver over copper terminations.

Buy Now:
Count Unit price
1 $8.03
100 $7.16
250 $6.08
500 $5.08
1000 $4.18
2500 $3.52
5000 $3.29

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number Inductance (µH) 1
(Tolerance: ±10%)
DCR max (Ω) 2 SRF typ (MHz) 3 Isat (A) 4 Irms (A) 5
L0451-AL 180 0.052 3.2 14.0 7.0
Notes
  1. Inductance measured at 1 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4192A impedance analyzer or equivalent.
  2. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  3. SRF measured on an Agilent/HP 8753D network analyzer.
  4. Isat: DC current at which inductance drops 10% (typ) from its value without current. 
  5. Irms: Crrent that causes a 40°C rise from 25°C.

Termination:

  • RoHS tin-silver over copper
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C.
Tray packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Physical characteristics

l0451d.gif

dims_inches_mm.gif

General specification

Core Material:
Ferrite
Weight:
49 g
Packaging:
49 parts per tray

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB Washing:
Tested with pure water or alcohol only. More info.

Related product series

Related product families